Part Number: U436-06N-2P5
Connects the USB-C or Thunderbolt 3/4 port on your MacBook or Windows laptop to a wired Ethernet network at very fast 2.5 Gbps speeds.
- Connects your laptop to a fast 2.5 Gbps network where Wi-Fi is weak or unavailable
- Transmits data at least 2.5 times faster than standard 10/100/1000 Mbps adapters
- More convenient, less expensive than a dock
- Widely compatible with Windows, macOS, Chrome and Linux operating systems
- Plug-and-play operation with no external power needed for easy, immediate installation
- 3-year limited warranty
Features
USB-C 3.2 to Gigabit Ethernet Adapter Connects you to a Wired 2.5G Network
This USB-C network adapter instantly connects your MacBook, tablet or Windows laptop to a wired network through a USB-C or Thunderbolt port. No internal Ethernet card is required. Ideal for settings in which Wi-Fi is unavailable, weak or spotty, this USB 3.2 Gen 1 adapter lets you enjoy Ethernet speeds up to 2.5 Gbps (when connected to Cat8 cabling) for large file downloads, video conferences, online gaming and high-definition live streaming without buffering. It’s also backward compatible with 10/100/1000 Mbps networks to ensure compatibility with all your devices.
Easy Installation Gets You Online Almost Immediately
This bus-powered network adapter requires no external power source. Just connect the built-in USB 3.2 Gen 1 Type-C plug to your computer, and use a Cat5e/6/6a/8 cable (sold separately) to connect the RJ45 end to a network (a quick driver installation may be required). LEDs indicate when you’re connected to a network and when data is being transferred. The compact unit fits easily into a pocket, purse, backpack or laptop bag for instant file transfers where needed.
System Requirements
- PC, laptop or other compatible device with USB-C or Thunderbolt port (USB 3.2 required to achieve USB 3.2 speeds)
- Windows (up to 11), macOS (10.13 and above), Chrome OS (Linux driver required), Linux Kernel 4.1 and above
- Cat8 cabling required to achieve 2.5 Gbps Ethernet speeds
- Supports Wake-on-LAN (WoL) with the use of external user-supplied software
Package Includes
U436-06N-2P5 USB-C to Gigabit Ethernet Network Adapter (M/F), 2.5 GbE
Specifications
OVERVIEW
| UPC Code | 037332272706 |
| Technology | Cat5/5e; Cat6; Cat6a; Cat8 |
| Host Connector | USB C (MALE) |
INPUT
| Built-In Cable Length (ft.) | 0.393 |
| Built-In Cable Length (in.) | 4.72 |
| Bus Powered | Yes |
POWER
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Ports | 1 |
| Ports Detail | 10/100/1000 Mbps (Gigabit) Ethernet Support |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
| Connector Plating | Nickel |
| Contact Plating | Nickel |
PHYSICAL
| Color | Black |
| Material of Construction | Plastic |
| Cable Jacket Material | TPE |
| Cable Outer Diameter (OD) | 4.3mm |
| Wire Gauge (AWG) | 34 |
| Unit Dimensions (hwd / in.) | 2.080 x 0.846 x 0.311 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10 to 85% RH, Non-Condensing |
| Storage Humidity Range | 5 to 90% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 2.5 Gbps |
| IEEE Standards Supported | 802.1p; 802.1q; 802.3; 802.3ab; 802.3az; 802.3bz; 802.3u; 802.3x |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
| Data Transfer Rate | 1 Gbps |
| Full Duplex Support | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images