Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS Battery Backup

Cloud-Connected

Input Voltage
  • 120V AC
Plug Type
  • 5-15P
Output (VA)
  • 350
  • 600
  • 750
  • 850
  • 1000
  • 1440
Rack Height
  • 0U
  • 2U
Battery Type
  • Valve Regulated Lead Acid (VRLA)
Expandable Runtime
  • Yes
  • No
Network Interface
  • Yes

Total Load (Watts)

Runtime (mins)

Eaton UPS Battery Backup - Part Number SMART1500LCDXNC

1440VA 1050W 120V Line-Interactive Cloud-Connected UPS with Remote Monitoring - 10 NEMA 5-15R Outlets (Surge and Battery Backup), Extended Run, LCD, 5-15P Plug, 2U Rack/Tower

Runtime Full Load: 2 min.
Runtime Half Load: 10 min.
  • Type: Cloud-Connected
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 1440
  • Rack Height: 2U
Eaton UPS Battery Backup - Part Number SMART750LCDNC

750VA 475W 120V Line-Interactive Cloud-Connected UPS with Remote Monitoring - 8 NEMA 5-15R Outlets (Surge and Battery Backup), LCD, 5-15P Plug, 2U Rack/Tower

Runtime Full Load: 1 min.
Runtime Half Load: 7 min.
  • Type: Cloud-Connected
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 750
  • Rack Height: 2U
Eaton UPS Battery Backup - Part Number SMART1000LCDNC

1000VA 750W 120V Line-Interactive Cloud-Connected UPS with Remote Monitoring - 10 NEMA 5-15R Outlets (Surge and Battery Backup), LCD, 5-15P Plug, 2U Rack/Tower

Runtime Full Load: 2 min.
Runtime Half Load: 7 min.
  • Type: Cloud-Connected
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 1000
  • Rack Height: 2U
Product Advisor

Accessories for UPS Battery Backup

We have a range of accessories designed to work with our UPS Battery Backup. Check them out!

Eaton UPS Battery Backup - Part Number AVR750UNC

750VA 450W 120V Line-Interactive Cloud-Connected UPS with Remote Monitoring, 12 NEMA 5-15R Outlets (6 Surge + 6 Surge and Battery Backup), 5-15P Plug, Desktop

Runtime Full Load: 3 min.
Runtime Half Load: 11 min.
  • Type: Cloud-Connected
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 750
Eaton UPS Battery Backup - Part Number SMART1500LCDTXC

1440VA 1000W 120V Line-Interactive Cloud-Connected UPS with Remote Monitoring - 10 NEMA 5-15R Outlets (5 Surge + 5 Surge and Battery Backup), Extended Run, LCD, 5-15P Plug, Tower

Runtime Full Load: 2 min.
Runtime Half Load: 10 min.
  • Type: Cloud-Connected
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 1440
  • Rack Height: 0U
Eaton UPS Battery Backup - Part Number BC600RNC

600VA 300W 120V Standby Cloud-Connected UPS with Remote Monitoring - 4 NEMA 5-15R Outlets (Surge + Battery Backup), 5-15P Plug, Desktop

Runtime Full Load: 1.2 min.
Runtime Half Load: 5 min.
  • Type: Cloud-Connected
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 600
Eaton UPS Battery Backup - Part Number BC850RNC

850VA 450W 120V Standby Cloud-Connected UPS with Remote Monitoring - 5 NEMA 5-15R Outlets (Surge + Battery Backup), 5-15P Plug, Desktop

Runtime Full Load: 1.7 min.
Runtime Half Load: 8 min.
  • Type: Cloud-Connected
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 850
Eaton UPS Battery Backup - Part Number BC350RNC

350VA 210W 120V Standby Cloud-Connected UPS with Remote Monitoring - 3 NEMA 5-15R Outlets (Surge + Battery Backup), 5-15P Plug, Desktop

Runtime Full Load: 2 min.
Runtime Half Load: 7 min.
  • Type: Cloud-Connected
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 350
Eaton UPS Battery Backup - Part Number SMART1000LCDTNC

1000VA 600W 120V Line-Interactive Cloud-Connected UPS with Remote Monitoring - 10 NEMA 5-15R Outlets (5 Surge + 5 Surge and Battery Backup), LCD, 5-15P Plug, Tower

Runtime Full Load: 4 min.
Runtime Half Load: 14.3 min.
  • Type: Cloud-Connected
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 1000
  • Rack Height: 0U
Eaton UPS Battery Backup - Part Number SMART750LCDTNC

750VA 500W 120V Line-Interactive Cloud-Connected UPS with Remote Monitoring - 10 NEMA 5-15R Outlets (5 Surge + 5 Surge and Battery Backup), LCD, 5-15P Plug, Tower

Runtime Full Load: 2.2 min.
Runtime Half Load: 8.3 min.
  • Type: Cloud-Connected
  • Input Voltage: 120V AC
  • Plug Type: 5-15P
  • Output (VA): 750
  • Rack Height: 0U

UPS Battery Backup

Tripp Lite UPS systems cover a wide range of applications, including SmartOnline and SmartPro UPS systems for rack mount battery backup in server rooms and data centers, desktop UPS systems for computers and peripherals, and many UPS systems for special applications such as retail, gaming and industrial. If you're looking for an UPS power supply that meets your needs, let us help.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.