Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

TV/Monitor Mounts

Digital Signage Stands

Screen Size (in.)
  • 21 - 29
  • 30 - 39
  • 40 - 49
  • 50 - 59
  • 60 - 69
  • 70+
Number of Displays
  • 1
Motion
  • Fixed
  • Tilt
Max Weight (lbs.)
  • 77
  • 88
  • 110
VESA Pattern (mm)
  • 75x75
  • 100x100
  • 200x100
  • 200x200
  • 300x200
  • 300x300
  • 400x200
  • 400x300
  • 400x400
  • 400x600
  • 600x400

Not sure what mount you need?

Select the Manufacturer and Model of the TV or monitor you want to mount.

Manufacturer

Model Number

Get Results

The following Eaton products work with the selected device.

Eaton TV/Monitor Mounts - Part Number DMPDS3255CF

Portable Digital Signage Stand for 32” to 55” Flat-Screen Displays, Folding Portrait/Landscape Mount, Rolling Casters

  • Type: Digital Signage Stands
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59
  • Number of Displays: 1
  • Motion: Tilt
  • Max Weight (lbs.): 110
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DMPDS4970

Portable Digital Signage Stand for 49” to 70” Flat-Screen and Curved-Screen Displays

  • Type: Digital Signage Stands
  • Screen Size (in.): 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Fixed
  • Max Weight (lbs.): 88
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DMPDS3770TRIC

Portable Digital Signage Stand for 37” to 70” Flat-Screen Displays

  • Type: Digital Signage Stands
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Fixed
  • Max Weight (lbs.): 77
More InfoCheck Prices
Product Advisor

Accessories for TV/Monitor Mounts

We have a range of accessories designed to work with our TV/Monitor Mounts. Check them out!

Eaton TV/Monitor Mounts - Part Number DMPDS3255F

Portable Digital Signage Stand for 32-55 Inch Displays, Portrait or Landscape

  • Type: Digital Signage Stands
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59
  • Number of Displays: 1
  • Motion: Fixed
  • Max Weight (lbs.): 77
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DMPDS2342TRIC

Portable Digital Signage Stand for 23” to 42” Flat-Screen Displays

  • Type: Digital Signage Stands
  • Screen Size (in.): 21 - 29; 30 - 39; 40 - 49
  • Number of Displays: 1
  • Motion: Fixed
  • Max Weight (lbs.): 77
More InfoCheck Prices

Digital Signage Stands

Tripp Lite TV/monitor digital signage stands feature an adjustable-height support pole that provides flexible screen placement in rooms with ceilings up to 12 feet.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.