Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

TV/Monitor Mounts

CPU Mounts

Screen Size (in.)
  • 1 - 20
Number of Displays
  • 1
Motion
  • Fixed
Max Weight (lbs.)
  • 11
  • 22
  • 40
VESA Pattern (mm)
  • 75x75
  • 100x100
Eaton TV/Monitor Mounts - Part Number DCPU1

CPU / Computer Mount for Desks and Rails

  • Type: CPU Mounts
  • Screen Size (in.): 1 - 20
  • Motion: Fixed
  • Max Weight (lbs.): 40
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DMATC

Universal Thin Client Monitor Mount

  • Type: CPU Mounts
  • Screen Size (in.): 1 - 20
  • Number of Displays: 1
  • Motion: Fixed
  • Max Weight (lbs.): 11
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DCPU2

Mobile CPU Caddy for Computer Towers - Width Adjustable, Locking Casters, Black

  • Type: CPU Mounts
  • Motion: Fixed
  • Max Weight (lbs.): 22
More InfoCheck Prices
Product Advisor

Accessories for TV/Monitor Mounts

We have a range of accessories designed to work with our TV/Monitor Mounts. Check them out!

Need Help Finding a TV/Monitor CPU Mount?

Tripp Lite CPU mounts secure your PC case or thin client beneath your desktop, behind your monitor or on a wall, freeing up valuable desk and floor space and providing easy access to rear cables and ports.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.