Part Number: P582-003-8K6 New TAA
Connects the DisplayPort output on your PC, laptop or other compatible device to an 8K HDMI monitor, television or projector.
- Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for heightened video quality
- Supports Dynamic HDR for richer contrast and expanded color accuracy per frame
- Complies with HDCP 2.3 standards to display up-to-date 8K video content
- Display Stream Compression (DSC) allows real-time video encoding with low latency
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
Directly Connects Your Computer’s DisplayPort Output to an 8K HDMI Monitor or TV
This active adapter cable (M/M) connects a PC, laptop or other device with a DisplayPort connector to an HDMI monitor, television or projector capable of 8K video resolutions. Because the P582-003-8K6 is an active adapter, it converts single-mode and dual-mode (DP++) DisplayPort output and can be used with graphics cards that don’t transmit DP++ signals. Male connectors on both ends eliminate the need for a separate DisplayPort adapter and HDMI cable, giving you an all-in-one 8K cable solution.
Ideal for High-Definition and 8K Video Applications
The active converter transmits digital video plus audio from your Surface, Chromebook, PC, laptop or other device with a female DisplayPort connector. It’s ideal for working with high-def image and video files or streaming 8K video in digital signage applications. It supports audio up to 32-channel LPCM, compressed audio (AC-3, DTS), HBR audio formats and a 192 kHz audio frame rate up to 24-bit audio sample size.
Transmits Crystal-Clear 8K Video with HDR, DSC and 4:4:4 Color
The P582-003-8K6 supports Ultra HD resolutions up to 7680 x 4320 at 60 Hz. HDR (High Dynamic Range) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 8K display. Uncompressed 4:4:4 chroma subsampling is perfect for top-level PC gaming or using your HDTV as a PC monitor. Display Stream Compression (DSC) encodes/decodes video in real time with low latency, making this cable ideal for high-performance gaming.
Supports HDCP 2.3 for 8K Installations
The P582-003-8K6 supports HDCP 2.3, which protects 8K UHD content from illegal copying and helps you stream 8K video with no complications. The cable is backward compatible with earlier HDMI, HDCP and DisplayPort generations, as well as 4K and 1080p displays.
Avoid Signal Disruptions with Extra-Secure Connectors
Specially designed high-grip HDMI and latching DisplayPort connectors firmly hold the ports on your equipment to help prevent accidental disconnection and signal disruption. With greater port retention than typical connectors, these more secure connectors resist vibrations that can loosen over time. This is especially helpful for ensuring components stay attached in difficult-to-access installations.
TAA-Compliant for GSA Schedule Purchases
The P582-003-8K6 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source device with DisplayPort output
- Display device with HDMI input
- Both the source and display must support 8K resolutions to achieve 8K video
Package Includes
P582-003-8K6 DisplayPort 1.4 to HDMI 2.1 Active Adapter Cable (M/M), 3 ft. (0.9 m)
Specifications
OVERVIEW
| UPC Code | 037332297150 |
| Product Type | Active Cable |
| Technology | DisplayPort; HDMI |
| Cable Type | Active |
VIDEO
| Max Supported Video Resolution | 7680 X 4320 60HZ (8K) |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | No |
| Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
| Bandwidth | 48 Gbps |
| DSC Support | Yes |
AUDIO
| Audio Specification | DOLBY VISION METADATA IN DOLBY VSIF, AUDIO 1-32 CH LPCM 192 KHZ, HBR UP TO 1536 KHZ |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Latching or Gripping Connector | Yes |
PHYSICAL
| Color | Black |
| Material of Construction | PVC + ABS |
| Cable Jacket Color | Black |
| Connector Color | Blue |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 7.3MM |
| Wire Gauge (AWG) | 28 |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 104°F (-10° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Operating Humidity Range | 0% TO 85% RH, NON-CONDENSING |
| Storage Humidity Range | 0% TO 85% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
| Integrated/Removable Cable | No |
| Ohms | No |
| Integral Strain Relief | No |
| Impedance-Matched Twisted-Pair Construction | No |
| Scaler Function | No |
| Displayport Specification | 1.4a |
| HDCP Specification | 1.4; 2.2; 2.3 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; Trade Agreements Act (TAA); UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Surge Protectors
| Model Number | Description | |
|---|---|---|
| B110-SP-HDMI-1 | In-Line HDMI Surge Protector - 4K 60 Hz, HDCP, IEC Compliant, TAA |
Audio Video Extenders
| Model Number | Description | |
|---|---|---|
| B127A-1A1-BDBDA | DisplayPort over Cat6 Extender Kit, Transmitter/Receiver, 4K 60 Hz, 4:4:4, Power over Cable, 230 ft. (70 m), TAA |
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B119-1X4-4K6-VW | 1x4 Video Wall Controller - 4K 60 Hz, 1 HDMI/USB-C Input, 4 HDMI Outputs, HDR, 4:4:4 |