Part Number: U436-06N-G-C
Adds Gigabit Ethernet and USB-C charging ports to the USB-C or Thunderbolt™ 3 port on your computer, laptop, tablet or other compatible device. Access true Gigabit network speeds without installing an internal Ethernet card.
- Connects a USB Type-C or Thunderbolt™ 3 device to a wired Ethernet network
- Supports true 10/100/1000 Mbps network speeds
- LEDs indicate activity and link
- USB-C 60W Power Delivery port connects to wall charger to power device
- Compatible with Windows, Mac and Chromium
- Plug-and-play—no software or drivers required
- 3-year limited warranty
Overview
The U436-06N-G-C USB 3.2 Gen 1 USB-C to Gigabit Ethernet NIC Network Adapter allows USB Type-C or Thunderbolt 3 computers, laptops, tablets and other compatible devices without an NIC (Network Interface Controller) to connect to a network or the Internet using an RJ45 cable. It’s a more convenient and less expensive way to connect to a network than opening your device and installing an internal Ethernet card.
No software or drivers are needed. Connect the adapter’s USB-C male plug to the USB-C or Thunderbolt 3 port on your device. Then, connect the adapter’s RJ45 port to a network using a UTP cable, such as N201-Series Cat6 cables. The U436-06N-G-C allows you to transfer data quickly and stream audio and video at true 10/100/1000 Mbps Ethernet speeds. Two status LEDs illuminate when the adapter is successfully connected to the network (link) and transferring data (activity).
The USB-C charging port supports power input up to 20V 3A (60W). It powers the device that the U436-06N-G-C is plugged into by connecting the charging port to a compatible USB-C wall charger.
Compliant with IEEE 802.3, 802.3u, 802.3ab and 802.3az standards. Supports 10/100/1000 auto-sensing, twisted-pair crossover detection, auto-correction and Wake-on-LAN power management. Compatible with Windows, Mac and Chromium operating systems. Backward compatible with previous USB versions.
Features
Saves You Time and Money
- Connects USB-C or Thunderbolt™ 3 devices to a network or the Internet without buying and installing an internal Ethernet card
- Plug-and-play engineering—no software or drivers necessary
- Compact and lightweight for easy carrying in your laptop bag
Excellent Speed and Versatile Performance
- Sustains full 10/100/1000 Mbps network speeds for fast data transfer
- 2 LEDs indicate activity and link
- Complies with IEEE 802.3, 802.3u, 802.3ab and 802.3az (Energy Efficient Ethernet) standards
- Supports 10/100/1000 auto-sensing, twisted-pair crossover detection, auto-correction and Wake-on-LAN
- Compatible with Windows, Mac and Chromium
- Backward compatible with previous USB versions
USB-C Power Delivery Port for Charging the Host
- Supports power input up to 20V 3A (60W)
- Connects to USB-C wall charger to power connected device
System Requirements
- Macbook or laptop with USB Type-C or Thunderbolt™ 3 port
- Windows, Mac or Chromium operating system
Package Includes
- U436-06N-G-C USB 3.1 Gen 1 USB-C to Gigabit Ethernet NIC Network Adapter
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332193827 |
| Technology | Cat5/5e; Cat6 |
| Host Connector | USB C (MALE) |
VIDEO
| Extended Mode | No |
| Mirror Mode | No |
NETWORK
| Network Ports | RJ45 (FEMALE) |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 6 |
| Product Length (cm.) | 15.24 |
| Product Length (ft.) | 0.5 |
| Product Length (m) | 0.15 |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| Power Consumption (Watts) | 0.9 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 2.0 |
CONNECTIONS
| Number of Ports | 2 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | USB C (FEMALE) |
| Side B - Connector 2 | RJ45 (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green (Power), Orange (Activity) |
CHARGING
| Number of Charging Ports | 1 |
| Total Charging Watts | 60 |
| Charging Method | USB |
| Charging Ports | USB-C: 60W (20V 3A) Power Delivery (PD 2.0) |
PHYSICAL
| Color | White |
| Material of Construction | ABS, PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.9mm |
| Shipping Dimensions (hwd / in.) | 0.70 x 4.00 x 4.80 |
| Shipping Weight (lbs.) | 0.20 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.1 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Relative Humidity | 5% to 90% RH, Non-Condensing |
| BTUs | 3.1 BTU/Hr |
| Power Provided to Connected Device(s) | Up to 20V 3A (60W) Input (USB-C) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3; 802.3az; 802.3u; 802.3x |
FEATURES & SPECIFICATIONS
| USB Hub Ports | No |
| Number of USB Hub Ports | 0 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| UASP Support | No |
| Auto MDIX Support | Yes |
| Full Duplex Support | Yes |
| Suspend Mode Support | Yes |
| Remote Wakeup Support | Yes |
| Driver Required | No |
| Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Certifications | EN 55032; EN 55035 |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-010-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) | |
| N001-015-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 15 ft. (4.57 m) | |
| N001-025-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m) | |
| N201-005-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 5 ft. (1.52 m) | |
| N201-010-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
| N201-015-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 15 ft. (4.57 m) | |
| N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images