Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

IT Storage & Shipping Containers

Shipping Cases

Rack Height
  • 2U
  • 6U
Max Device Depth (in.)
  • 20.5
  • 21
Weight Capacity (lbs.)
  • 50
  • 100
Eaton IT Storage & Shipping Containers - Part Number SRCASE6U

6U ABS Server Rack Equipment Shipping Case

  • Type: Shipping Cases
  • Rack Height: 6U
  • Max Device Depth (in.): 21
  • Weight Capacity (lbs.): 100
More InfoCheck Prices
Eaton IT Storage & Shipping Containers - Part Number SRCASE2U

2U ABS Server Rack Equipment Shipping Case

  • Type: Shipping Cases
  • Rack Height: 2U
  • Max Device Depth (in.): 20.5
  • Weight Capacity (lbs.): 50
More InfoCheck Prices

Need Help Finding a Rack Shipping Case?

Tripp Lite's Large Rack Shipping Cases are made from heavy-duty ABS and come fully assembled with stationary mounting rails for safely transporting sensitive rack-mount equipment to trade shows, aboard airplanes or between facilities.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.