Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Network Adapters

Technology
  • Cat5/5e
  • Cat6
  • Cat6a
  • Cat8
  • USB 2.0 (High Speed)
  • USB 3.x
Connector 1
  • LC
  • RJ45
  • USB-A
  • USB-C
Network Compatibility
  • 100 Mbps (Fast Ethernet)
  • 1 Gbps (Gigabit)
  • 2.5 Gbps
Eaton Network Adapters - Part Number U336-000-R

USB 3.0 to Gigabit Ethernet NIC Network Adapter - 10/100/1000 Mbps, Black

  • Type: Cat6
  • Technology: Cat5/5e; Cat6
  • Connector 1: USB 3.0 A (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U236-000-R

USB 2.0 Ethernet NIC Adapter - 10/100 Mbps, RJ45, Black

  • Type: Cat6
  • Technology: Cat5/5e; Cat6; USB 2.0 (High Speed)
  • Connector 1: USB A (MALE)
  • Network Compatibility: 100 Mbps (Fast Ethernet)
More InfoCheck Prices
Eaton Network Adapters - Part Number U436-06N-GB

USB-C to Gigabit Network Adapter with Thunderbolt 3 Compatibility - Black

  • Type: Cat6
  • Technology: Cat5/5e; Cat6
  • Connector 1: USB C (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U336-U03-GB

USB to Gigabit Ethernet NIC Network Adapter with 3 Port USB 3.x (5Gbps) Hub

  • Type: Cat6
  • Technology: Cat5/5e; Cat6; USB 3.x
  • Connector 1: USB 3.0 A (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U336-000-GBW

USB 3.0 to Gigabit Ethernet NIC Network Adapter - 10/100/1000 Mbps, White

  • Type: Cat6
  • Technology: Cat5/5e; Cat6
  • Connector 1: USB 3.0 A (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U336-000-GB-CA

USB-C, USB-A to RJ45 Gigabit Ethernet Network Adapter (2xM/F), USB 3.2 Gen 1, Black

  • Type: Cat6
  • Technology: Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); USB 3.x
  • Connector 1: USB A (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U436-06N-GBW

USB-C to Gigabit Network Adapter, Thunderbolt 3 Compatibility - White

  • Type: Cat6
  • Technology: Cat5/5e; Cat6
  • Connector 1: USB C (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U336-000-GB-AL

USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter, 10/100/1000, Plug and Play, Aluminum

  • Type: Cat6
  • Technology: Cat5/5e; Cat6
  • Connector 1: USB 3.0 A (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number N035-001

2-to-1 RJ45 Network Signal Splitter (M/2xF) - 10/100 Mbps Ethernet, Cat5/Cat5e, 6 in. (15 cm)

  • Type: Cat5
  • Technology: Cat5/5e
  • Connector 1: (2) RJ45 (FEMALE)
More InfoCheck Prices
Eaton Network Adapters - Part Number U436-000-GB

USB-C to Gigabit Ethernet Vertical Network Adapter (M/F) - USB 3.1 Gen 1, 10/100/1000 Mbps, Black

  • Type: Cat6
  • Technology: Cat5/5e; Cat6
  • Connector 1: (1) USB C (MALE)
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U336-06N-2P5-B

USB to RJ45 Gigabit Ethernet Network Adapter (M/F) - USB 3.1 Gen 1, 2.5 Gbps Ethernet, Black

  • Type: Cat6
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: USB A (MALE)
  • Network Compatibility: 2.5 Gbps
More InfoCheck Prices
Eaton Network Adapters - Part Number U436-06N-2P5

USB-C to RJ45 Gigabit Ethernet Network Adapter (M/F) - USB 3.2 Gen 1, 2.5 Gbps Ethernet

  • Type: Cat6
  • Technology: Cat5/5e; Cat6; Cat6a; Cat8
  • Connector 1: USB C (MALE)
  • Network Compatibility: 2.5 Gbps
More InfoCheck Prices
Eaton Network Adapters - Part Number U436-06N-GBW-RA

USB-C to Gigabit Network Adapter with Right Angle USB-C, Thunderbolt 3 Compatibility - White

  • Type: Cat6
  • Connector 1: USB C (MALE) - RIGHT ANGLE
  • Network Compatibility: 1 Gbps (Gigabit)
More InfoCheck Prices
Eaton Network Adapters - Part Number U236-MMF-LC

USB 2.0 Ethernet NIC Adapter - 10/100 Mbps, 100Base-FX, LC, Multimode Fiber, White

  • Type: Cat6
  • Technology: USB 2.0 (High Speed)
  • Connector 1: USB A (MALE)
  • Network Compatibility: 100 Mbps (Fast Ethernet)
More InfoCheck Prices

Need Help Finding Network Adapters?

Tripp Lite's versatile array of Network Adapters help you connect to an Ethernet network, no matter whether you're using a device with Cat5/6, USB-A, USB-C, serial or fiber optic ports. If you're looking for Network Adapters that meet your needs, just let us know.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.