Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Management Solutions / PowerAlert Platform

Device Management

  • PowerAlert Office/Home/MedicalLearn More

    PowerAlert Office/Home/Medical software is available in three packages, each of which provides monitoring and control functions for one or two UPS systems. It is installed on a desktop PC or networked server that connects to the UPS system(s) through a serial or USB cable connection. You can configure it to shut down your computer automatically during a power failure to avoid data loss or equipment damage.

  • PowerAlert Network Management SystemLearn More

    PowerAlert Network Management System is for advanced users only. PowerAlert Network Management System can monitor and control up to 250 SNMP-enabled devices, including UPS systems with a WEBCARDLX or an SNMPWEBCARD**, UPS systems that appear on the network via PowerAlert Local (or previous versions of PowerAlert**) and network-enabled PDUs.**
    ** Software or firmware version 12.04.0040 and above.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.