Part Number: U336-000-GB-CA
Connects your PC, Chromebook, MacBook Pro or Windows laptop to a wired Gigabit Ethernet network at 1 Gbps speeds.
- Connects you to a wired 10/100/1000 Mbps network where Wi-Fi is weak or unavailable
- More convenient, less expensive than installing or upgrading an internal Ethernet card
- Widely compatible with Windows and macOS operating systems
- LED indicates successful connection to computer and an Ethernet network
- Plug-and-play operation with no external power needed for easy, immediate installation
- 3-year limited warranty
Features
USB to Gigabit Ethernet Adapter Connects You to a Wired 1G Network
This USB network adapter instantly connects your computer, notebook, MacBook Pro or Windows laptop to a wired Gigabit network through either a USB-A or USB-C port. No internal Ethernet card is required. Ideal for settings in which no Wi-Fi is available or when a wired connection offers faster speeds, this USB 3.2 Gen 1 adapter lets you enjoy true 10/100/1000 Mbps Ethernet speeds for uploading and downloading large files and streaming audio/video without buffering.
Plug-and-Play Operation Gets You Online Immediately
This bus-powered network adapter requires no external power source. Just connect the built-in USB-A plug to your computer (a USB-C adapter is included for connecting a USB-C or Thunderbolt 3 port), and use a Cat6 cable (such as N201-Series) to connect the RJ45 end to a network. LEDs indicate when the adapter is connected to your computer and your computer is connected to a network.
Complies with Current IEEE Standards
The U336-000-GB-CA is compliant with IEEE 802.3, 802.3u, 802.3ab and 802.3az standards. It supports full duplex with IEEE 802.3x flow control and half duplex with back-pressure flow control, as well as 10/100/1000 auto-sensing, Wake-on-LAN and IPv4 and IPv6 pack Checksum Offload Engine (COE) to reduce CPU loading. The compact unit fits easily into a pocket, purse, backpack or laptop bag for instant file transfers where needed. It’s compatible with Windows and macOS.
System Requirements
- PC, laptop or other compatible device with USB-A or USB-C port (USB 3.2 Gen 1 required to achieve USB 3.2 Gen 1 speeds)
- Windows or macOS operating system
Package Includes
- U336-000-GB-CA USB-C/USB-A to RJ45 Gigabit Ethernet Network Adapter
- USB-A to USB-C adapter (F/M)
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332266934 |
| Technology | Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); USB 3.x |
INPUT
| Built-In Cable Length (ft.) | 0.328 |
| Built-In Cable Length (in.) | 3.937 |
| Product Length (in.) | 5.905 |
| Product Length (cm.) | 15 |
| Product Length (ft.) | 0.492 |
| Product Length (m) | 0.15 |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | USB A (MALE) |
| Side A - Connector 2 | USB C (MALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | White (Connection to Power); Orange (Activity) |
CHARGING
| Total Charging Amps | 3A |
| Total Charging Watts | 20 |
| Charging Ports / Amps | 3A |
PHYSICAL
| Color | Black |
| Material of Construction | PC (Plastic) |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.9mm |
| Wire Gauge (AWG) | 32 + 28 |
| Shipping Dimensions (hwd / in.) | 4.72 x 3.94 x 0.78 |
| Shipping Weight (lbs.) | 0.11 |
| Unit Dimensions (hwd / in.) | 1.968 x 0.846 x 0.570 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.088 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10 to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3; 802.3ab; 802.3az; 802.3u |
FEATURES & SPECIFICATIONS
| USB Specification | USB 1.1 (up to 12 Mbps); USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps) |
| Network Speed Support | 1 Gbps (Gigabit) |
| Remote Wakeup Support | Yes |
| Driver Required | No |
| Recommended Category Cable | Cat6/Cat6a Cables |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) | |
| N201-007-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
| N201-014-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images