Part Number: U330-05M-C2C
- Adds 16.4-ft. (5 m) to your existing USB-C connection to provide flexibility in placing devices
- Increase the extension to 32.8-ft. (10 m) by daisy-chaining 2 cables together
- Provides up to 770mA of power to connected device without need for external power
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps—10x faster than USB 2.0
- 3-year limited warranty
Features
System Requirements
- USB 3.2 Gen1 (5 Gbps) computer port and USB 3.2 connected device required to meet USB 3.2 Gen1 speeds
- External power (3.5mm x 1.35mm barrel connector) required if connected device needs more than 770mA of power
Package Includes
U330-05M-C2C USB-C Active Extension Cable, USB-C to USB-C (M/F), 5M (16.4-ft.)
Specifications
OVERVIEW
| UPC Code | 037332243898 |
| Technology | USB 3.x |
| Country/Region | Global |
| Cable Type | Active |
INPUT
| Voltage Compatibility (VDC) | 5V |
| Bus Powered | Yes |
POWER
| DC Barrel Plug | OD: 3.5 x 1.35 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | USB C (FEMALE) |
| Connector Plating | Nickel |
| Connector Style | Straight |
| Daisy-chainable / Cascadable | Yes |
| Daisy-chainable / Cascadable Details | Capable of daisychaining up to four total U330-05M-C2C units together to a total length of 65-ft. (20 meters) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | (x1) Blue LED (Power) |
PHYSICAL
| Material of Construction | Aluminum, PVC |
| Cable Jacket Color | Black |
| Cable Jacket Material | LDPE; PVC |
| Cable Jacket Rating | VW-1 |
| Cable Length (ft.) | 16.4 |
| Cable Length (in.) | 196.8 |
| Shipping Dimensions (hwd / in.) | 10.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.51 |
| Unit Dimensions (hwd / in.) | 10.000 x 7.000 x 0.500 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.51 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 0-90% non-condensing |
| Power Provided to Connected Device(s) | Up to 0.77A |
COMMUNICATIONS
| USB Extension Support | Yes |
PORT EXPANSION
| Daisy-chainable or Cascadable | Daisychainable |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images