Part Number: U444-06N-H4GUC2
Adds HDMI, USB-A, USB-C PD charging and Gigabit Ethernet ports to the USB-C or Thunderbolt 3 port on your MacBook or Chromebook.
- USB-C adapter supports 4K @ 60 Hz digital video resolutions as specified in HDMI 2.0
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Connects you to a wired Gigabit Ethernet network when Wi-Fi is weak or unavailable
- Power Delivery port provides 20V 5A (100W) output for charging connected device
- USB-A port supports USB 3.2 Gen 1 speeds up to 5 Gbps for fast data transfers
- 3-year limited warranty
Features
USB-C Adapter Turns Your USB-C or Thunderbolt 3 Device into a Multiport Workstation
This versatile 4K adapter adds multiple ports to the USB-C or Thunderbolt 3 port on your MacBook Pro or Windows laptop. The U444-06N-H4GUC2 allows you to transmit digital audio and 4K video to a large display, add a thumb drive or other USB peripheral, power and charge a PD Charging-compliant mobile device, and connect to a wired Gigabit Ethernet network simultaneously.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear True 4K Video with HDR and 4:4:4 Color
The U444-06N-H4GUC2 supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, when connected to a DisplayPort 1.4 source device, and 3840 x 2160 at 30 Hz when connected to a DisplayPort 1.2 source. It carries HDR video signals, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This adapter also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Connects USB Peripherals and Transfers Data at Fast USB 3.2 Gen 1 Speeds
The USB-A port accepts USB peripherals, such as a flash drive, mouse or keyboard, and provides up to 5V 1.5A (7.5W) for charging and powering mobile devices. It transfers data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0. The port is backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices. Note: Host must support USB OTG (On-the-Go).
PD 3.0 Charging Port Charges High-Powered Devices via AC Wall Charger
The USB-C Power Delivery port provides power output up to 20V 5A (100W), which is more than sufficient for charging and powering the connected source device, such as a MacBook or Chromebook. Connect the port to the device’s AC wall charger. Like the USB-A port, the USB-C port also supports data transfer speeds up to 5 Gbps. Note: USB-C PD port does not support Quick Charge (QC).
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (such as N201-Series Cat6 cables, sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play adapter is specifically designed for the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software or external power. This adapter is backward compatible with 1080p displays, allowing you to use it with older equipment. Slightly smaller than a smartphone, but thinner, the U444-06N-H4GUC2 fits into a pocket, purse or laptop bag for convenient connections on the go.
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode (DisplayPort 1.4 required to transmit 4K @ 60 Hz)
- Display device with HDMI input
Package Includes
- U444-06N-H4GUC2 USB-C Multiport Adapter
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332257185 |
| Product Type | Multiport Hub |
| Technology | Cat5/5e; Cat6; HDMI; USB 3.x |
| Host Connector | USB C (MALE) |
VIDEO
| Video Input | USB C (MALE) |
| Video Output | HDMI (FEMALE) |
| Number of Monitors Supported | 1 |
| Video Ports | HDMI (FEMALE) |
| Video Ports Details | HDMI 2.0; HDCP 1.4; HDCP 2.2 |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K) |
| Max Supported Video Resolution | 4096 x 2160 (4K) @ 60 Hz (USB-C/Thunderbolt 3 DP 1.4 Alt Mode); 4096 x 2160 (4K) @ 30 Hz (USB-C/Thunderbolt 3 DP 1.2 Alt Mode) |
| Extended Mode | Yes |
| Extended Mode Details | For Type-C or Thunderbolt 3 Source with DisplayPort 1.4 Alt Mode: 1x HDMI (4K 60Hz) For Type-C or Thunderbolt 3 Source with DisplayPort 1.2 Alt Mode: 1x HDMI (4K 30Hz) |
| Mirror Mode | Yes |
| Mirror Mode Details | For Type-C or Thunderbolt 3 Source with DisplayPort 1.4 Alt Mode: 1x HDMI (4K 60Hz) For Type-C or Thunderbolt 3 Source with DisplayPort 1.2 Alt Mode: 1x HDMI (4K 30Hz) |
| 3D Video Supported | Yes |
| DisplayPort Alt Mode | Yes |
DATA
| Data Ports | USB A (FEMALE); USB C (FEMALE) |
| Data Ports Details | USB-A - USB 3.2 Gen 1 (5 Gbps); USB-C - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
| Network Ports Details | 1 Gbps (Gigabit) |
INPUT
| Built-In Cable Length (ft.) | 0.557 |
| Built-In Cable Length (in.) | 6.69 |
| Bus Powered | Yes |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Number of Ports | 4 |
| Ports | 1 |
| Ports Detail |
|
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Side B - Connector 2 | USB A (FEMALE) |
| Side B - Connector 3 | RJ45 (FEMALE) |
| Side B - Connector 4 | USB C (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Connected (White); Transferring Data (Orange) |
CHARGING
| Number of Charging Ports | 2 |
| Total Charging Amps | 1.5A (USB-A x1); 5A (PD Charge) |
| Total Charging Watts | 100 |
| Charging Port Type | USB A (FEMALE); USB C (FEMALE) |
| Charging Ports | (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0) |
| Charging Ports Details |
|
| Charging Ports / Amps | 1.5A; 5A |
| Charging Amps per Port | 1.5A (USB-A); 5A (USB-C PD Charging) |
PHYSICAL
| Color | Black |
| Material of Construction | Polycarbonate, ABS |
| Cable Jacket Material | TPE |
| Cable Outer Diameter (OD) | 4.3mm |
| Unit Dimensions (hwd / in.) | 0.550 x 1.340 x 3.750 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.0661 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10 to 85% RH (No Condensation) |
| Storage Humidity Range | 5% to 90 % RH (No Condensation) |
| Power Provided to Connected Device(s) | 100W PD Charging; (5V/1.5A) 7.5W |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
FEATURES & SPECIFICATIONS
| Quick Charge Compliant | No |
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 2 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Network Speed Support | 1 Gbps (Gigabit) |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| HDCP Specification | 1.4; 2.2 |
| Driver Required | No |
| Recommended Category Cable | Cat6 |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
| U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) | |
| U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images