Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Interactive Displays

Screen Size (in.)
  • 60 - 69
Resolution
  • 4K @ 60 Hz
Eaton Interactive Displays - Part Number DMTP65OPS

Interactive Flat-Panel Touchscreen Display with PC, 4K @ 60 Hz, UHD, 65 in.

  • Type: 65-Inch Screen
  • Screen Size (in.): 60 - 69
  • Resolution: 4K @ 60 Hz
More InfoCheck Prices
Product Advisor

Accessories for Interactive Displays

We have a range of accessories designed to work with our Interactive Displays. Check them out!

Need Help Finding Interactive Displays?

Tripp Lite's innovative Interactive Flat-Panel Touchscreen Displays include a 4K monitor, HD webcam and embedded Android operating system, providing a flexible presentation platform compatible with a wide array of apps and devices. If you're looking for Interactive Displays that meet your needs, just let us know.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.