Part Number: 744-A1974
UPS backup battery cartridge replaces the expired or aging internal battery in your Eaton UPS system or EBM.
- Replacement battery backup for select Eaton 5kVA-6kVA 9PX and SmartOnline UPS and EBMs
- Carefully screened and certified to restore UPS runtime to original specs
- Leakproof internal battery cartridge requires no regular maintenance
- Ships ready for immediate UPS installation to prevent downtime
Features
UPS Replacement Battery Cartridge for Select Eaton Double Conversion UPS Systems
This UPS backup battery replacement is compatible with Eaton’s SU5000RT, SU5000RTMB, SU5000RTF, SU5000RTFMB, SU6000RT, SU6000RTMB, SU6000RTF, SU6000RTFMB, SU6000RT3UTAA, 9PX5K, 9PX5KP1, 9PX5KP2, 9PX5KTF5, 9PX6K, 9PX6KUS, 9PX6K-10, 9PX6KP1, 9PX6KP2, 9PX6KTF5, 9PX3K3UN, 9PX3K3UNP1, 9PX3K3UNP2 and 9PX3K3UNTF5 UPS systems and BP180RT, BP180RT3UTAA, 9PXEBM180RT, 9PXEBM180RTUS and 9PXEBM360SP extended battery modules (EBM). Eaton UPS batteries have an expected lifespan of three to five years, so you should take proactive steps to avoid a dead battery and ensure continuous uptime.
Comes Pre-Wired for Quick, Easy Installation
The sealed lead acid (SLA) 744-A1974 internal battery cartridge is hot-swappable, allowing you to install it without powering down any connected equipment. Built to function in a wide range of operating temperatures, the 744-A1974 has been carefully screened and certified to restore your UPS system’s runtime performance to its original specifications. It is leakproof, requires no maintenance and comes pre-wired for quick and easy installation in your UPS system.
System Requirements
Compatible only with Eaton’s SU5000RT, SU5000RTMB, SU5000RTF, SU5000RTFMB, SU6000RT, SU6000RTMB, SU6000RTF, SU6000RTFMB, SU6000RT3UTAA, 9PX5K, 9PX5KP1, 9PX5KP2, 9PX5KTF5, 9PX6K, 9PX6KUS, 9PX6K-10, 9PX6KP1, 9PX6KP2, 9PX6KTF5, 9PX3K3UN, 9PX3K3UNP1, 9PX3K3UNP2 and 9PX3K3UNTF5 UPS systems and BP180RT, BP180RT3UTAA, 9PXEBM180RT, 9PXEBM180RTUS and 9PXEBM360SP EBMs
Package Includes
744-A1974 Internal Replacement Battery Cartridge
Specifications
OVERVIEW
| UPC Code | 037332282125 |
INPUT
| Input Phase | Single-Phase |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Battery Replacement Description | Hot-swappable, user replaceable batteries. Re-use existing wiring harness. |
| Hot Swap Battery | Yes |
PHYSICAL
| Unit Dimensions (hwd / in.) | 11.900 x 14.400 x 25.400 |
| Unit Weight (lbs.) | 63.93 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
APPLICATIONS
| Used With | SU5000RT, SU5000RTMB, SU5000RTF, SU5000RTFMB, SU6000RT, SU6000RTMB, SU6000RTF, SU6000RTFMB, SU6000RT3UTAA, BP180RT, BP180RT3UTAA, 9PX3K3UN, 9PX5K, 9PX6K, 9PXEBM180RT, 9PXEBM180RTUS, 9PXEBM360SP, 9PX6KUS, 9PX3K3UNP1, 9PX3K3UNP2, 9PX3K3UNTF5, 9PX5KP1, 9PX5KP2, 9PX5KTF5, 9PX6K-10, 9PX6KP1, 9PX6KP2, 9PX6KTF5 |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed; cUL Listed |
| Product Compliance | FCC (USA); CE (Europe) |
Questions & Answers
Proper recharging within the stated shelf life will maintain the runtime to that of a new battery. If a battery has lost significant charge in storage, Eaton will recharge the battery and add a new label noting the next “recharge by” date.
Batteries lose charge or self-discharge due to slight differences in local areas of the plates that discharge the battery. In effect there are tiny, little batteries, inside that are not open circuited and will discharge locally some of the active material. Self-discharge of the battery occurs continuously whether the battery is standing open circuited or operating in the UPS. When the charger is on, a portion of the float current (i.e. small current flowing through the battery) goes to overcoming self-discharge and keeps the battery fully charged.
After recharging is complete, the battery shelf life restarts and a new “recharge by” date should be established to ensure the battery shelf life is maintained through the next required recharge.
First, Eaton batteries may be recharged at the factory as part of standard operating procedure. Batteries that have been recharged will have a new “recharge by” label applied. Furthermore, Eaton guarantees that batteries shipped out of the factory will have at least a three month shelf life.
Failure to put the battery system in service or failure to recharge before the “recharge by” date will result in a permanent loss of battery capacity as well as cancellation of the battery warranty.
Accessories
UPS Battery Backup
| Model Number | Description | |
|---|---|---|
| 9PX3K3UN | Eaton 9PX 3000VA 3000W 208V Online Double-Conversion UPS - L6-30P, 2 L6-20R, 2 L6-30R Outlets, Cybersecure Network Card, Extended Run, 3U Rack/Tower | |
| 9PX3K3UNP1 | Eaton 9PX 3000VA 3000W 208V Online Double-Conversion UPS - L6-30P, 6x 5-20R, 1 L6-30R, 1 L14-30R Outlets, Cybersecure Network Card, Extended Run, 6U Rack/Tower | |
| 9PX3K3UNP2 | Eaton 9PX 3000VA 3000W 208V Online Double-Conversion UPS - Hardwired Input / Output, Cybersecure Network Card, Extended Run, 6U Rack/Tower | |
| SU5000RT | SmartOnline 5000VA 4500W 208V Online Double-Conversion UPS - 2 L6-20R and 2 L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 3U Rack/Tower | |
| SU5000RTF | SmartOnline 5000VA 4500W 120/208V Online Double-Conversion UPS with Stepdown Transformer - 18 5-20R, 2 L6-20R and 1 L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 6U | |
| SU5000RTFMB | SmartOnline 5000VA 4500W 120/208V Online Double-Conversion UPS with Stepdown Transformer and Maintenance Bypass - 5-20R/L6-20R/L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 6U | |
| SU5000RTMB | SmartOnline 5000VA 4500W 208V Online Double-Conversion UPS with Maintenance Bypass - L6-20R/L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 3U Rack/Tower | |
| SU6000RT | SmartOnline 6000VA 5400W 208V Online Double-Conversion UPS - 2 L6-20R and 2 L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 3U Rack/Tower | |
| SU6000RTF | SmartOnline 6000VA 5400W 120/208V Online Double-Conversion UPS with Stepdown Transformer - 18 5-20R, 2 L6-20R and 1 L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 6U | |
| SU6000RTFMB | SmartOnline 6000VA 5400W 120/208V Online Double-Conversion UPS with Stepdown Transformer and Maintenance Bypass - 5-20R/L6-20R/L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 6U | |
| SU6000RTMB | SmartOnline 6000VA 5400W 208V Online Double-Conversion UPS with Maintenance Bypass - L6-20R/L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 3U Rack/Tower |
UPS Battery Packs
| Model Number | Description | |
|---|---|---|
| 9PXEBM360SP | Eaton 9PX Extended Battery Module (EBM) used with 9PX8KSP, 9PX10KSP UPS, 3U Rack/Tower | |
| BP180RT | 180V Extended Battery Module (EBM) for SmartOnline UPS Systems, 3U Rack/Tower |
Documents & Downloads
Useful Web Pages
Product Images