Part Number: U436-06N-GB
Easily connect your PC, laptop or tablet to a Gigabit Ethernet network with this ultra-compact USB to LAN converter.
- Connects a USB-C or Thunderbolt 3 PC, laptop or tablet to a wired Ethernet network
- Provides instant access to Gigabit speeds without an internal Ethernet card
- Simplified connections with a reversible Type-C connector that plugs into your device’s port in any direction
- Easy to install with plug-and-play operation—no software or drivers required
- Ultra-compact design for easy transport
- 3-year limited warranty
Features
The U436-06N-GB USB-C Network Adapter lets you instantly connect a USB-C or Thunderbolt 3 device to a Gigabit Ethernet network using a single Ethernet cable. This small-but-powerful adapter connects directly to your device’s USB-C or Thunderbolt 3 port with no software, drivers or external power required. Simply plug it in, connect it to your network, and you’re ready for action. With the reliability of a wired connection, you can transfer large amounts of data with confidence—or stream audio and video without fear of interruption.
Enjoy Fast, Simple Connections Every Time
Unlike traditional USB cables that can only be attached one way, the U436-06N-GB’s reversible Type-C connector plugs into your device’s USB-C or Thunderbolt 3 port in either direction. No more fumbling around with cables, trying to get the right connection.
With plug-and-play installation, the user-friendly U436-06N-GB gets you up and running quickly with an instant USB network connection. It works with Windows, Mac and Chromium operating systems and is backward compatible with previous USB generations.
Access True Gigabit Speeds Without an Ethernet Card
This USB to LAN converter delivers full 10/100/1000 Mbps network speeds without requiring you to install an internal Ethernet card in your device. It’s a convenient and affordable way to expand the potential of your PC, laptop or tablet.
Take It with You Wherever You Go
About the size of a credit card, the U436-06N-GB is small and lightweight enough to be taken with you wherever you go. Its ultra-compact design fits easily into a laptop bag, briefcase, or even your pocket.
System Requirements
- Windows, Mac or Chromium operating system
- USB-C or Thunderbolt 3 port
Package Includes
- USB-C to Gigabit Network Adapter with Thunderbolt 3 Compatibility – Black
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332206954 |
| Technology | Cat5/5e; Cat6 |
| Host Connector | USB C (MALE) |
INPUT
| Built-In Cable Length (ft.) | 0.3 |
| Built-In Cable Length (in.) | 3.9 |
| Bus Powered | Yes |
| Product Length (in.) | 6 |
| Product Length (cm.) | 15.24 |
| Product Length (ft.) | 0.5 |
| Product Length (m) | 0.15 |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| Power Consumption (Watts) | 1.00 |
| USB Power Delivery (PD) Charging Support | No |
| Power Consumption Detail | 1W Maximum |
CONNECTIONS
| Number of Ports | 1 |
| Ports | 1 |
| Ports Detail | 10/100/1000 Mbps (Gigabit) Ethernet Support |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
| Connector Plating | Nickel |
| Contact Plating | Nickel |
PHYSICAL
| Color | Black |
| Material of Construction | ABS, PVC |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.9mm |
| Wire Gauge (AWG) | 32 |
| Shipping Dimensions (hwd / in.) | 0.79 x 4.75 x 3.94 |
| Shipping Weight (lbs.) | 0.15 |
| Unit Dimensions (hwd / in.) | 0.630 x 1.100 x 2.360 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.06 |
ENVIRONMENTAL
| Operating Temperature Range | 32 to 158 F (0 to 70 C) |
| Storage Temperature Range | 14 to 158 F (-10 to 70 C) |
| Relative Humidity | 5% to 90% RH, Non-Condensing |
| BTUs | 3.1 BTU/Hr |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3; 802.3az; 802.3u; 802.3x |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
| Data Transfer Rate | 1 Gbps |
| UASP Support | No |
| Auto MDIX Support | Yes |
| Full Duplex Support | Yes |
| Suspend Mode Support | Yes |
| Remote Wakeup Support | Yes |
| Driver Required | No |
| Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) | |
| N201-007-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
| N201-014-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images