Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Protects up to 12 PoE devices in your Gigabit Ethernet network against damage caused by power surges and ESD.

  • Easy to connect between PoE source and devices using standard Cat5e/6 cabling
  • Rapid reaction time under 1 ns helps prevent damage from power surges
  • Supports 802.3af/802.3at/802.3bt IEEE standards and data speeds up to 10 Gbps 
  • Plug-and-play operation with no software required for easy, immediate installation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 2-year limited warranty

Features

2U In-Line Surge Protector Keeps Your PoE Equipment Safe
Ideal for home/corporate IP security/building cameras, wireless access points, network switches and other appropriate network/PoE devices, the B110-SPPOEC-J12 protects connected Power over Ethernet (PoE) equipment from damage caused by electrostatic discharge (ESD) and power surges. Just connect it between your source, such as an Ethernet switch, and up to 12 PoE devices using Cat5e/6 cables. The 2U rack panel streamlines circuit protector placement for your entire system, typically located in the rear of a 19-inch rack for input/output lines.

Your Last Defense Against Intruding Voltage Spikes
Solid-state silicon-avalanche diode technology features low clamping voltage, providing superior protection against ESD and super-fast response time under one nanosecond. Both mid-span and end-span PoE are supported. The B110-SPPOEC-J12 meets the following IEC/EN regulations: IEC 61000-4-2 for ESD (8k/15kV), IEC 61000-4-4 for EFT (2kV, 5KHz/100KHz) and IEC 61000-4-5 for lightning (2KA 8/20μs, 6KV 8/20μs).

Ready to Use Right from the Package, So You Can Plug and Play Immediately
This PoE++ in-line surge protector meets 802.3af, 802.3at and 802.3bt Type 4 IEEE standards, while supporting data transmission speeds up to 10 Gbps. No software or external power supply is required. The compact metal housing is designed to endure in applications where static discharge is likely to occur. Mounting hardware is included for convenient rack installation in 2U of space.

TAA-Compliant for GSA Schedule Purchases
The B110-SPPOEC-J12 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • B110-SPPOEC-J12 In-Line PoE++ Surge Protector
  • Grounding wire, 1 ft. (0.3 m)
  • Grounding wire screw
  • (4) Rack-mounting screws
  • Installation instructions
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332295217
Product TypeIn-Line Surge Protector
Accessory TypeSurge Protector
TechnologyCat5/5e; Cat6; PoE
Country/RegionGlobal
Accessory ClassAudio Video Accessories
VIDEO
Recommended Cabling

STANDARD CAT5/5E/6 CABLING

INPUT
Input Cord Length (ft.)0
Right-Angle PlugYes
OUTPUT
Output Receptacles(24) Network
Right-Angle OutletsYes
CONNECTIONS
Number of Ports24
PoE Capability  15.4W (802.3af); 30W (802.3at); 100W (802.3bt)
PoE Power Budget (Watts)100
PoE Port DescriptionSupports PD PoE and PSE PoE
PoE Supported Ports12
Side A - Connector 1(12) RJ45 (FEMALE)
Side B - Connector 1(12) RJ45 (FEMALE)
PoE TypeType 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at); Type 4 High-Power (100W, IEEE 802.3bt)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  0
AC Suppression Response Time  <0.7 NS
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionYes
PHYSICAL
ColorBlack
Material of ConstructionSECC, ZINC
Rack Height  2U
Housing ColorBlack
Included Mounting AccessoriesNo
Total Number of Ports24
RackmountableYes
Shipping Dimensions (hwd / in.)2.95 x 22.05 x 2.54
Shipping Weight (lbs.)2.88
Unit Dimensions (hwd / in.)3.470 x 19.000 x 0.940
Unit Packaging TypeBox
Unit Weight (lbs.)2.54
Mounting DetailsTwo surface-mount brackets with screws
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85% RH, Non-Condensing
ESD Protection+/-15kV (air); +/-8kV (contact)
EFT Protection2kV
Lightning Protection2kA (8/20 s), 6kV (8/20 s)
COMMUNICATIONS
Network Compatibility10 Gbps
Transmission Distance100 ft (30.4 m)
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
IEEE Standards Supported802.3af; 802.3at; 802.3bt
FEATURES & SPECIFICATIONS
GroundingIncludes 1 ft. (0.3 m) grounding wire with screw
10/100 Ethernet Extension SupportNo
Integrated/Removable CableNo
Mounting Accessory IncludedYes
Multi-Resolution SupportNo
Network Speed Support10 Gbps
Driver RequiredNo
Recommended Category CableCat5/5e/6/6a
STANDARDS & COMPLIANCE
Product CertificationsIEC 61000
Product ComplianceCE (Europe); IEEE 802.3af PoE; IEEE 802.3at PoE+; RoHS; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 3 ft. (0.91 m), TAA N201P-003-BL N201P-003-BL Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 3 ft. (0.91 m), TAA
Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 6 ft. (1.83 m) N201P-006-BL N201P-006-BL Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 10 ft. (3.05 m), TAA N201P-010-BL N201P-010-BL Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 10 ft. (3.05 m), TAA
Cat6a 10G Snagless F/UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 3 ft. (0.91 m), TAA N261P-003-BL N261P-003-BL Cat6a 10G Snagless F/UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 3 ft. (0.91 m), TAA
Cat6a 10G Snagless F/UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 6 ft. (1.83 m), TAA N261P-006-BL N261P-006-BL Cat6a 10G Snagless F/UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 6 ft. (1.83 m), TAA
Cat6a 10G Snagless F/UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 10 ft. (3.05 m), TAA N261P-010-BL N261P-010-BL Cat6a 10G Snagless F/UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 10 ft. (3.05 m), TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.