Part Number: U280-006-C3A-ST
Safely stores your mobile devices, including Bluetooth headphones and Apple Watch, while charging and organizing up to 6 devices simultaneously.
- 3 USB-A ports provide up to 5V 2.4A of charging power each for phones, earbuds and smart watches
- 3 USB-C PD Charging ports provide up to 60W of charging power to laptops, tablets, Chromebooks, and gaming consoles
- Protects connected devices with built-in safeguards against overheating and overvoltage
- Removable brackets allow convenient customization of storage space for devices
- Operates wherever AC power is available - no computer necessary
- 1-year limited warranty
Features
Flexible 120W USB Charging Station Charges Up to 6 Devices at the Same Time
At home or in the office, this USB charging station provides enough power and ports to keep your devices at high capacity. No more peering behind furniture to find an available outlet or unplugging one device to charge another. This compact charging station is ideal for homes with busy families, dorm rooms and offices with multiple devices. It charges up to six devices at the same time, including PD Charging-enabled laptops, smartphones, tablets, Chromebooks, e-readers, earbuds and smartwatches, and handheld gaming consoles. It doesn’t require a computer, so you can take it anywhere AC power is available.
Removable Brackets Allow Convenient and Customizable Storage
Five tall and three short brackets are included to hold multiple devices during charging or to store them and keep them organized when not in use. Also included are special brackets for Bluetooth headphones and an Apple Watch. The brackets easily insert into slots built into the charger’s surface. You can customize storage space according to the number and size of the connected devices, ranging from smartphones and AirPods to larger laptops and tablets.
Provides Plenty of Power to Keep Your Devices at Capacity
Three USB-A ports provide a maximum of 5V 2.4A (12W) of power, enough for fast-charging most smartphones, Bluetooth earbuds and Apple Watches. For devices that are more powerful, one USB-C port provides up to 60W PD charging for battery-intensive devices like the MacBook Pro or Chromebook Pixel. Two more USB-C ports support PD charging up to 20W for tablets and handheld gaming consoles.
Easy to Use with the Included Power Cord
To charge your USB devices, simply plug the included 120W power supply into any standard NEMA 5-15R outlet, and connect your devices to the available USB ports. The charger protects against overheating, overcurrent and overcharging. A green LED indicates the unit is on and receiving AC power.
Specifications
OVERVIEW
| UPC Code | 037332274854 |
| Product Type | Charging Station |
| Charging Form Factor | Charging Hub |
| Device Compatibility | Amazon Kindle; Chromebook; Laptop; Phone; Tablet; Video Game System; Watch |
| Technology | USB |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 3A |
| AC Power Adapter Output Specs (V / A) | 20V / 6A |
| AC Power Adapter Cord Length (ft.) | 3.28 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 50 / 60 Hz |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Overload Protection | Yes |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60 Hz, 3A; Output: 20V, 6A |
| DC Barrel Plug | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 60W |
CONNECTIONS
| Number of Ports | 6 |
| Side B - Connector 1 | (3) USB A (FEMALE) |
| Side B - Connector 2 | (3) USB C (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green (x1, Power) |
CHARGING
| Number of Charging Ports | 6 |
| Total Charging Amps | 30 |
| Total Charging Watts | 120 |
| Charging Method | USB |
| Charging Port Type | (3) USB A (FEMALE); (3) USB C (FEMALE) |
| Charging Ports | (3) 2.4A Quick Charge; USB-C: 60W (20V 3A) Power Delivery (PD 2.0) |
| Charging Ports Details |
|
| Charging Ports / Amps | (3) 2.4A; (3) 3A |
| Overcharge Protection | Yes |
| Compatible Devices | Chromebook; Laptop; Portable Speaker; Smartphone; Tablet; Video Game Console |
PHYSICAL
| Color | Black |
| Material of Construction | PC (Plastic) |
| Unit Dimensions (hwd / in.) | 1.330 x 7.300 x 4.450 |
| Unit Packaging Type | Box |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 131°F (0° to 55°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Relative Humidity | 0-95% non-condensing |
FEATURES & SPECIFICATIONS
| Overvoltage Protection | Yes |
| Over Current Protection | Yes |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | ICES (Canada); NOM (Mexico) |
| Product Compliance | FCC (USA); REACH; RoHS; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
| M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) | |
| M100-003-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) | |
| M102-003-HD | Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) | |
| M102-006-HD | Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-006-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) | |
| M100-006-GY-MAX | Heavy-Duty USB-A to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 6 ft. (1.83 m) | |
| M100-006-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) | |
| M100-006-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 6 ft. (1.8 m) | |
| M100-010-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 10 ft. (3 m) | |
| M110-003-WH | USB Sync/Charge Cable with Apple 30-Pin Dock Connector, White, 3 ft. (0.91 m) | |
| U040-003-C-5A | USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 3 ft. (0.91 m) | |
| U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) | |
| U420P-2X6-100W | 2-in-1 USB-C Charging Cable (M/2xM) - 100W PD Charging, 6 ft. (1.8 m) | |
| UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) | |
| UR050-001-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) |
Documents & Downloads
Documentation
Product Images