Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adds 8K HDMI, 2 USB-A hub ports, Gigabit Ethernet and USB-C PD charging to your MacBook, Windows laptop or Chromebook.

  • Supports UHD resolutions up to 8K @ 30 Hz (4:4:4) for state-of-the-art video quality
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Supports 20V 5A (100W) power output for charging the host device during use
  • USB hub ports support lightning-fast USB 3.2 Gen 2 (10 Gbps) data transfer rates
  • Connects you to a wired Gigabit Ethernet network when Wi-Fi is weak or unavailable
  • 1-year limited warranty

Features

USB-C Mini Dock Turns Your Device’s USB-C or Thunderbolt 3 Port into a Multiport Workstation
This versatile 8K adapter adds multiple ports to the USB-C or Thunderbolt 3 port on your MacBook Pro, Windows laptop or Chromebook. The U442-DOCK40-6 allows you to transmit digital audio and 8K video to an external display, add USB peripherals, connect to a Gigabit Ethernet network, and power and charge a PD Charging-compliant host device simultaneously. It is ideal for future-proofing your high-definition or Ultra HD application in anticipation of an 8K upgrade.

Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 8K video and digital audio to a compatible HDMI monitor, television or projector without installing special software drivers.

Enjoy the Clarity of 4K/8K Video with Multi-Channel Audio, HDR and 4:4:4 Color
The HDMI port supports 8K UHD resolutions up to 7680 x 4320 at 30 Hz or 4K at 144 Hz for professional photo and video editing. It also supports High Dynamic Range (HDR10+), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.3 compliance allows you to stream 4K content with no complications. This adapter also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Connects USB Peripherals and Transfers Data at Fast USB 3.2 Gen 2 Speeds
Three USB 3.2 Gen 2 ports accept USB peripherals, such as flash drives, mice, keyboards and printers. They support lightning-fast data transfer rates up to 10 Gbps and are backward compatible with USB 2.0 and USB 1.1 devices. One USB-A port and the USB-C port provide up to 5V/1.5A (7.5W) of charging power to mobile devices. The other USB-A port provides 5V/0.9A (4.5W) to connected devices. The three ports support over-current, over-voltage, over-temperature and short circuit protection.

PD 3.0 Charging Port Charges High-Powered Devices via AC Wall Charger
The USB-C Power Delivery port provides power output up to 20V 5A (100W), which is sufficient for charging and powering the connected source device, such as a MacBook or Chromebook. Just connect the device’s AC wall charger to the USB-C PD port.

Accesses a Wired Gigabit Ethernet Network
The dedicated RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast web browsing.

Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB-C multiport adapter is specifically designed for the MacBook Pro, Windows laptops and other notebooks, smartphones, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no extra software to be downloaded or installed. Its thin profile design fits easily into a pocket, purse or laptop bag for convenient connections on the go.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input (or DVI input with use of HDMI-to-DVI adapter)
  • Not for use with Thunderbolt monitors

Package Includes

  • U442-DOCK40-6 USB-C Multiport Adapter
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332282798
Product TypeUSB Multiport Dock; Multiport Adapter
Device CompatibilityChromebook; Computer; DVR; Laptop; Monitor/HDTV; Phone; Projector; Tablet
TechnologyCat5/5e; Cat6; HDMI; Thunderbolt; USB 3.x
Country/RegionGlobal
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDCP 1.4; DisplayPort 1.4; HDCP 2.3
Resolutions Supported

HDMI port supports resolutions up to 8K (7680 x 4320) @ 30 Hz or 4K (3840 x 2160) @ 144 Hz

Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 5120x2880 (5K); 7680x4320 (8K)
Max Supported Video Resolution7680 x 4320 (8K) @ 30 Hz
Recommended Cabling

P568-XXX-8K6 8K HDMI Cables

Extended ModeYes
Extended Mode Details

Extends an HDMI video signal from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz or 4K/144 Hz

Mirror ModeYes
Mirror Mode Details

Mirrors HDMI video from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz or 4K/144 Hz

Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:2; 4:4:0; 4:4:4
EDID SupportYes
DisplayPort Alt ModeYes
DSC SupportYes
DATA
Data Ports(2) USB A (FEMALE); USB C (FEMALE)
Data Ports Details(2) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
Network Ports Details1 Gbps (Gigabit)
INPUT
Input Plug TypeUSB-C (MALE)
Input Cord Length (ft.)0.66
Bus Powered  Yes
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Source TypeBus; USB
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification100W; 3.0
CONNECTIONS
Number of Ports6
Ports1
Ports Detail

Connect to a wired Gigabit Ethernet network via the RJ45 port

Dock Connectors(x2) USB-A Female; (x2) USB-C Female; (x1) HDMI Female
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2(2) USB C (FEMALE)
Side B - Connector 3(2) USB A (FEMALE)
Side B - Connector 4RJ45 (FEMALE)
Connector PlatingNickel
CHARGING
Number of Charging Ports4
Total Charging Amps2.4A (USB Hub)
Total Charging Watts100
Charging Port Type(2) USB A (FEMALE); (2) USB C (FEMALE)
Charging Ports(1) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0); (1) USB-C: 5V 1.5A (7.5W)
Charging Ports Details
  • (1) USB-C PD 3.0 charging port supports up to 100 Watts of total charging capacity, with 15 Watts dedicated to the unit itself and 85 Watts allocated for charging a connected host device
  • (1) USB-C port supports 5V/1.5A (7.5W) charging to a connected device
  • (1) USB-A port supports 5V/1.5A (7.5W) charging to a connected device
  • (1) USB-A port supports 900mA (0.9A) maximum downstream charging
  • Both USB-A ports and USB-C charging port share 12 Watts total charging capacity
  • All ports support short-circuit, over-current and over-voltage protection
Charging Ports / Amps(1) 0.9A; (2) 1.5A; (1) 5A
Compatible DevicesChromebook; Laptop; Smartphone; Tablet
PHYSICAL
ColorGray
Material of ConstructionTPE+PVC+ABS
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialTPE
Cable Jacket RatingFT2
Cable Outer Diameter (OD)5.0mm
Wire Gauge (AWG)34+24
Cable Length (ft.)0.66
Cable Length (in.)7.87
Housing ColorGray
Total Number of Ports6
Shipping Dimensions (hwd / in.)0.87 x 7.87 x 3.54
Shipping Weight (lbs.)0.22
Unit Dimensions (hwd / in.)0.710 x 1.210 x 5.590
Unit Packaging TypeBox
Unit Weight (lbs.)0.201
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range50° to 158°F (-10° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)100W
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
USB Hub PortsYes
Number of USB Hub Ports3
USB SpecificationUSB 3.2 Gen 2 (Up to 10 Gbps)
Data Transfer Rate1 Gbps; 10 Gbps; 10 Mbps; 100 Mbps
Network Speed Support1 Gbps (Gigabit)
Ethernet SupportYes
Auto MDIX Support  No
Full Duplex Support  Yes
Displayport Specification1.4
HDCP Specification1.4; 2.3
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product CertificationsEN 55032; ICES (Canada); NOM (Mexico)
Product ComplianceCE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft. (1.52 m) N201-005-BL N201-005-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft. (1.52 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) N201-010-BL N201-010-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 15 ft. (4.57 m) N201-015-BL N201-015-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 15 ft. (4.57 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 20 ft. (6.09 m) N201-020-BL N201-020-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 20 ft. (6.09 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N201-025-BL N201-025-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)

Audio Video Cables

  Model Number Description
8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. P568-003-8K6 P568-003-8K6 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft.
8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. P568-006-8K6 P568-006-8K6 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft.
8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft. P568-010-8K6 P568-010-8K6 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft.

USB Cables

  Model Number Description
USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 6 ft. (1.83 m) U040-006-C-5A U040-006-C-5A USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 6 ft. (1.83 m)
USB-C Cable (M/M), USB 2.0, 5A (100W) Rated, USB-IF Certified, 13 ft. (3.96 m) U040-C13-C-5A U040-C13-C-5A USB-C Cable (M/M), USB 2.0, 5A (100W) Rated, USB-IF Certified, 13 ft. (3.96 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.