Part Number: B127A-010-H TAA
Extends a 4K signal via Cat6 cable from a Tripp Lite B127A-Series transmitter and extends it to a transceiver up to 400 ft. away.
- Compatible with all B127A-Series HDMI, DisplayPort and USB-C models
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Power over Cable (PoC) technology provides power to the repeater via Cat6 cable
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
HDMI Repeater Ideal for Extending 4K Digital Signage Video in Schools and Restaurants
This remote repeater is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings, hotels and other digital signage applications where the source and display are farther apart than conventional A/V cables allow. The B127A-010-H connects between a transmitter and transceiver to extend 4K signals up to 400 feet (120 meters) via user-supplied Cat6 cabling.
Boosts Signal Distance in a Daisy-Chain Installation
This signal booster joins B127A-111-BHTH extender kit and B127A-110-BH transceivers to create daisy chains. Insert the B127A-010-H between the transmitter and the first transceiver in the chain to extend the first link up to 400 feet. When the booster is used with the maximum four transceivers, the installation can reach 1,090 feet (332 meters) from the transmitter to the last transceiver in the chain. Note: B127A-010-H will only work when used in the first link of the daisy-chain installation.
Works with All B127A-Series Models
The B127A-010-H boosts the 4K audio/video signals in any application using a B127A model, including HDMI, DisplayPort and USB-C applications. When used with HDMI models, it supports 3840 x 2160 (4K x 2K) resolutions at 60 Hz, as specified by HDMI 2.0, with 4:4:4 chroma subsampling. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. When used with DisplayPort or USB-C models, it supports 3840 x 2160 at 60 Hz, DisplayPort 1.2 and 4:4:4 color.
Built-In PoC Technology Provides Transceiver Power to Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers the repeater over Cat6 cable. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the repeater where needed without worrying about finding a nearby AC outlet.
Plug-and-Play Operation for Quick Setup and Immediate Use
The repeater works right out of the box with no software or external power required. Use Cat6 patch cable (such as N202-Series) to connect its RJ45 ports to both the transmitter and transceiver.
TAA-Compliant for GSA Schedule Purchases
The B127A-010-H is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source device with HDMI output (Blu-ray player, cable box, laptop)
- B127A-Series transmitter, transceiver and/or extender kit
Package Includes
- B127A-010-H HDMI Repeater
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332261342 |
| Product Type | Signal Booster |
| Technology | Cat6; HDMI |
VIDEO
| Video Input | HDMI (FEMALE) |
| Video Output | HDMI (FEMALE) |
| Max Supported Video Resolution | 3840 x 2160 @ 60 Hz (4K x 2K) |
| Max. Distance (Between any 2 Units) | Transmitter and Receiver (1 to 1) = 400 ft. |
| Max Number of Ports (Entire Chain) | 1 |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| Maximum Signal Range (ft) | 400 |
POWER
| Power Over Cable (PoC) Support | Yes |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
| Daisy-chainable / Cascadable | Yes |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green = Power |
PHYSICAL
| Color | Black |
| Material of Construction | Plastic (PC) |
| Shipping Dimensions (hwd / in.) | 1.73 x 5.59 x 7.87 |
| Shipping Weight (lbs.) | 0.35 |
| Unit Dimensions (hwd / in.) | 0.590 x 1.020 x 2.360 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.17 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
| Signal Range (ft.) | 400 |
| Transmission Distance | 400 ft. (120 m) |
| EDID Compatible | Yes |
| IR Remote Extension Support | Yes |
| RS-232 Serial Extension Support | No |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| Integrated/Removable Cable | No |
| Multi-Resolution Support | No |
| Displayport Specification | 1.2 |
| HDCP Specification | 1.4; 2.2 |
| Driver Required | No |
| Recommended Category Cable | Cat6 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B127A-002-BH | 2-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA | |
| B127A-002-BHPH2 | 2-Port HDMI over Cat6 Extender Kit, Splitter/2x Pigtail Receivers - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA | |
| B127A-004-BH | 4-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images