Part Number: U428-000-F
Connects an existing USB Type-A device or cable to the USB-C port on your smartphone, tablet, Ultrabook or computer in order to share data or charge a mobile device.
- Data transfer speeds up to 5 Gbps—10 times faster than USB 2.0
- Supports power output up to 3A for fast charging of mobile devices
- Fumble-free reversible USB-C plug on one end
- Backward compatible with USB 2.0 devices
- Slim design tailored for emerging trends toward smaller devices
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Data transfer speeds up to 5 Gbps—10 times faster than USB 2.0
- Supports power output up to 3A—perfect for fast charging most mobile devices
- Uses same USB-A female connector as USB 3.0 devices
- Backward compatible with USB 2.0 devices
- Fumble-free reversible plug ensures fast, easy connection every time
- Strong enough for tablets, laptops and other larger platforms
- Gold-plated copper contacts and nickel-plated molded ends provide a lifetime of heavy use and superior conductivity
- Slim, sleek design tailored for emerging design trends toward smaller devices
System Requirements
- Device with USB-C port
- Device or cable with USB-A plug
Package Includes
- U428-000-F USB 3.2 Gen 1 (5 Gbps) Adapter, USB-C to USB-A M/F
Specifications
OVERVIEW
| UPC Code | 037332190826 |
| Technology | USB 3.x |
INPUT
| Bus Powered | Yes |
POWER
| Power Consumption (Watts) | 0.10 |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | USB A (FEMALE) |
| Connector Plating | Nickel |
PHYSICAL
| Color | Black |
| Material of Construction | PVC |
| Shipping Dimensions (hwd / in.) | 5.90 x 3.90 x 0.50 |
| Shipping Weight (lbs.) | 0.02 |
| Unit Dimensions (hwd / in.) | 5.900 x 3.900 x 0.500 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.01 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| Relative Humidity | 10% to 90 % RH, Non-Condensing |
| BTUs | 0.34 BTU/Hr |
| Power Provided to Connected Device(s) | 5V 3A (15W) Output |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| UASP Support | Yes |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55032; EN 55035 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
| U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
| U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) | |
| U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
| U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
| U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
| U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images