Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Console Servers

16 to 48-Port

Eaton Console Servers - Part Number B097-016-INT

16-Port Serial Console Server, USB Ports (2) - Dual GbE NIC, 4 Gb Flash, Desktop/1U Rack, CE, TAA

  • Type: 16 to 48-Port
More InfoCheck Prices
Eaton Console Servers - Part Number B098-016

16-Port Console Server, USB Ports (2) - Dual GbE NIC, 16 Gb Flash, SD Card, Desktop/1U Rack, TAA

  • Type: 16 to 48-Port
More InfoCheck Prices
Eaton Console Servers - Part Number B098-048

48-Port Console Server, USB Ports (2) - Dual GbE NIC, 16 Gb Flash, SD Card, Desktop/1U Rack, TAA

  • Type: 16 to 48-Port
More InfoCheck Prices
Product Advisor

Accessories for Console Servers

We have a range of accessories designed to work with our Console Servers. Check them out!

Eaton Console Servers - Part Number B097-048

48-Port Console Server, USB Ports (2) - Dual GbE NIC, 4 Gb Flash, Desktop/1U Rack, TAA

  • Type: 16 to 48-Port
More InfoCheck Prices
Eaton Console Servers - Part Number B097-016

16-Port Console Server, USB Ports (2) - Dual GbE NIC, 4 Gb Flash, Desktop/1U Rack, TAA

  • Type: 16 to 48-Port
More InfoCheck Prices
Eaton Console Servers - Part Number B098-016-V

16-Port Console Server, USB Ports (2) - 4G LTE, Dual GbE NIC, 16Gb Flash, SD Card, Wi-Fi, Desktop/1U Rack, TAA

  • Type: 16 to 48-Port
More InfoCheck Prices

Need a 16- to 48-Port Console Server to Control Network Components?

Tripp Lite offers console servers with 16 to 48 ports for providing secure, remote access and control of connected devices, letting you benefit from consolidated device management anywhere in the world while reducing operating and equipment costs.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.