Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power Strips

Network/Server

Style
  • Bench/Cabinet Mount
  • Direct Plug-In
  • Mounting Bracket
  • Mounting Clamp
  • Rack-Mount
  • Replacement Outlet Cover
  • Strip
Outlet Types
  • 35135 DC Power
  • 3515 DC Power
  • 47517 DC Power
  • 5-15/20R
  • 5-15R
  • 5-15R-HG
  • 5-20R
  • 5-20R-HG
  • 5521 DC Power
  • 5525 DC Power
  • 6-15/20R
  • 6-15R
  • 6-20R
  • AUS/NZ 10A
  • British BS 1363A
  • C13
  • C19
  • C39
  • C6 3-prong
  • C8 2-prong
  • Car Cigarette Lighter Adapter
  • CEE7/7
  • French/Belgian
  • Hardwire
  • Hardwire (200-240V)
  • HDMI
  • IEC309 16A BLUE (2P+E)
  • IEC309 32A BLUE (2P+E)
  • IEC309 60A (3PH+E)
  • IEC309 60A (3PH+N+E)
  • India BS 546 6A/2A
  • L14-30R
  • L21-20R
  • L21-30R
  • L5-20R
  • L5-30R
  • L6-20R
  • L6-30R
  • Network
  • Schuko Type F
  • TT-30R
  • Universal outlets
  • DisplayPort
Cord Length (ft)
  • 0 - 2
  • 3 - 6
  • 7 - 10
  • 11 - 15
  • 16 - 20
  • 21 - 25
loading gif

Need Help Finding a Network/Server Power Strip?

Tripp Lite network/server power strips provide multiple outlets in a rugged, all-metal 1U housing configurable for rack-mount, wall-mount and under-counter installation and guaranteed to last for life.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.