Part Number: U209-005-C

Connect a device with a 9-pin RS-232 serial port to the USB Type-C port on your computer, laptop, tablet or smartphone. Perfect for connecting modems, digital cameras, PDAs and ISDN terminals.
- Supports data transfer speeds up to 230 Kbps
- Premium foil and braid shielding reduces EMI/RFI interference
- Compatible with Windows®, Mac®, Linux® and Android™ devices
- No external power source required
- Portable 5 ft. design fits perfectly into laptop bag
- 3-year limited warranty
Features
- Ideal for connecting a modem, digital camera, PDA or ISDN terminal to your computer, laptop, tablet or smartphone
- Supports data transfer speeds up to 230 Kbps—twice as fast as a built-in serial port
- No external power source required
- Portable 5 ft. design fits perfectly into laptop bag
First-Rate Construction for Superior Signal Transfer
- Premium foil and braid shielding for EMI/RFI noise protection
- Molded nickel-plated connectors with gold-plated contacts for optimal signal quality
- Integral strain relief for long life
- Twisted 28/24 AWG data/power lines
- Flexible PVC jacket easy to install in tight spaces
Broad Compatibility
- Compatible with Windows, Mac, Linux and Android devices (see System Requirements for details)
System Requirements
- Windows 2000 and later (including Windows 11)
- Mac OS X 10.6 through 10.12
- Linux Redhat 7.3 through 9.0 (Linux Kernel 2.4.31 and above include built-in drivers)
- Android devices with USB Host Mode (OTG) support and OS 3.2 and later. USB Host Mode (OTG) cable required.
Package Includes
- U209-005-C USB-C to DB9 Serial Adapter Cable (M/M), 5 ft.
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332197573 |
Technology | Serial; USB |
Host Connector | USB C (MALE) |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | DB9 (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 5 |
Shipping Dimensions (hwd / in.) | 1.22 x 4.40 x 4.60 |
Shipping Weight (lbs.) | 0.20 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images