Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power Inverters

Pure Sine Wave

Output (Watts)
  • 0
  • 5
  • 10
  • 12
  • 15
  • 18
  • 20
  • 30
  • 45
  • 57
  • 100
  • 140
  • 150
  • 200
  • 300
  • 350
  • 375
  • 400
  • 500
  • 600
  • 700
  • 750
  • 1000
  • 1250
  • 1500
  • 1800
  • 2000
  • 2400
  • 3000
  • 3200
  • 3600
  • 4000
  • 5500
  • 6000
Outlet Types
  • 35135 DC Power
  • 3515 DC Power
  • 47517 DC Power
  • 5-15/20R
  • 5-15R
  • 5-15R-HG
  • 5-20R
  • 5-20R-HG
  • 5521 DC Power
  • 5525 DC Power
  • 6-15/20R
  • 6-15R
  • 6-20R
  • AUS/NZ 10A
  • British BS 1363A
  • C13
  • C19
  • C39
  • C6 3-prong
  • C8 2-prong
  • Car Cigarette Lighter Adapter
  • CEE7/7
  • French/Belgian
  • Hardwire
  • Hardwire (200-240V)
  • HDMI
  • IEC309 16A BLUE (2P+E)
  • IEC309 32A BLUE (2P+E)
  • IEC309 60A (3PH+E)
  • IEC309 60A (3PH+N+E)
  • India BS 546 6A/2A
  • L14-30R
  • L21-20R
  • L21-30R
  • L5-20R
  • L5-30R
  • L6-20R
  • L6-30R
  • Network
  • Schuko Type F
  • TT-30R
  • Universal outlets
  • DisplayPort
Output Voltage
  • 100V
  • 110V
  • 115V
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V
  • 125V
  • 127/220V 3-PH Wye
  • 127V
  • 200V
  • 208V
  • 220/380V 3-PH Wye
  • 220V
  • 230/400V 3-PH Wye
  • 230V
  • 240/415V
  • 240/415V 3-PH Wye
  • 240V
  • 24V DC
  • 250V
  • 277/480V 3-PH Wye
  • 415V
  • 480V 3-PH Wye
  • 120/208V 3-PH Delta
Voltage (VDC)
  • 12
  • 24
  • 36
  • 5.2
  • 0
  • 10-16
  • 3.5V ~ 24V
  • 12-24
  • 5V
  • 4.75 - 5.4
  • 12-48
  • 18-30
  • 9-57
  • 24-48
  • 24-57
  • 20-57
  • 20-48
  • 12-60
  • 20-60
  • 11-15
  • From 12~48
  • 5
  • 5V - 12V
  • 5V - 18V
  • 48~57VDC
  • 120V
  • 48
  • NA
  • N/A
  • 5-12V
  • 5 VDC
  • 9-48
  • 13-45
  • 40-57.6
  • 12-45
loading gif

Need Help Finding a Pure Sine Wave Power Inverter?

Tripp Lite's sine wave inverters provide pure sine wave mobile and backup power for sensitive electronics in RVs, over-the-road trucking, conversion vans, fleet service vehicles and other areas where utility power is unreliable or unavailable.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.