Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Charging Stations & Carts

Desktop

Device Compatibility
  • Amazon Kindle
  • Headphones
  • Laptop
  • Phone
  • Tablet
  • Watch
Device Slots
  • 10
Charging Method
  • AC
  • USB
Input Voltage
  • 120V AC
  • 230V AC
Eaton Charging Stations & Carts - Part Number U280-010-ST

10-Port USB Charging Station with Adjustable Storage, 12V 8A (96W) USB Charger Output

  • Type: Desktop
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Charging Method: USB
More InfoCheck Prices
Eaton Charging Stations & Carts - Part Number U280-007-CQC-ST

7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output

  • Type: Desktop
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Charging Method: USB
  • Input Voltage: 120V AC; 230V AC
More InfoCheck Prices
Eaton Charging Stations & Carts - Part Number CSD1006USB

10-Device Desktop USB Charging Station for Tablets, iPads and E-Readers

  • Type: Desktop
  • Device Compatibility: Laptop; Tablet
  • Device Slots: 10
  • Charging Method: USB
  • Input Voltage: 120V AC
More InfoCheck Prices
Product Advisor

Accessories for Charging Stations & Carts

We have a range of accessories designed to work with our Charging Stations & Carts. Check them out!

Eaton Charging Stations & Carts - Part Number CSD1006AC

10-Device Desktop AC Charging Station with Surge Protector for Tablets, Laptops and E-Readers

  • Type: Desktop
  • Device Compatibility: Laptop; Tablet
  • Device Slots: 10
  • Charging Method: AC
  • Input Voltage: 120V AC
More InfoCheck Prices
Eaton Charging Stations & Carts - Part Number U280-010-ST-CEE

10-Port USB Charging Station with Adjustable Storage, 12V 8A (96W) USB Charger Output, Schuko Power Cord

  • Type: Desktop
  • Device Compatibility: Amazon Kindle; Headphones; Phone; Tablet; Watch
  • Charging Method: USB
  • Input Voltage: 120V AC; 230V AC
More InfoCheck Prices
Eaton Charging Stations & Carts - Part Number U280-005-ST

5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output

  • Type: Desktop
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Charging Method: USB
  • Input Voltage: 120V AC; 230V AC
More InfoCheck Prices
Eaton Charging Stations & Carts - Part Number U280-004-UK

4-Port USB Charging Station, 5V 6A/30W USB Charger Output, UK Version

  • Type: Desktop
  • Device Compatibility: Phone; Tablet; Amazon Kindle
  • Charging Method: USB
  • Input Voltage: 120V AC; 230V AC
More InfoCheck Prices

Need Help Finding Desktop Charging Stations?

Tripp Lite's versatile line of Desktop Charging Stations for AC and USB devices, ranging from smartphones and tablets to MacBooks and Amazon Kindles, take up little space in your kitchen, foyer or work area.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.