Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

TV/Monitor Mounts

Freestanding

Screen Size (in.)
  • 1 - 20
  • 21 - 29
  • 30 - 39
Number of Displays
  • 1
  • 2
  • 4
Motion
  • Fixed
  • Full
  • Swivel
  • Tilt
Max Weight (lbs.)
  • 2.2
  • 13.2
  • 13.6
  • 15.4
  • 17.6
  • 18
  • 22
  • 26
VESA Pattern (mm)
  • 75x75
  • 75x100
  • 100x75
  • 100x100

Not sure what mount you need?

Select the Manufacturer and Model of the TV or monitor you want to mount.

Manufacturer

Model Number

Get Results

The following Eaton products work with the selected device.

Eaton TV/Monitor Mounts - Part Number DDV1727S

Single-Display Monitor Stand - Height Adjustable, 17” to 27” Monitors

  • Type: Freestanding
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Swivel; Tilt
  • Max Weight (lbs.): 13.6
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DDR1327SDD

Dual-Display Desktop Monitor Stand for 13” to 27” Flat-Screen Displays

  • Type: Freestanding
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • Max Weight (lbs.): 26
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DDVD1727AM

Safe-IT Adjustable Monitor Stand for 17” to 27” Displays, Antimicrobial

  • Type: Freestanding
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • Max Weight (lbs.): 13.2
More InfoCheck Prices
Product Advisor

Accessories for TV/Monitor Mounts

We have a range of accessories designed to work with our TV/Monitor Mounts. Check them out!

Eaton TV/Monitor Mounts - Part Number DDR1527SDC

Dual Vertical Flat-Screen Desk Stand/Clamp Mount, 15 in. to 27 in. Flat-Screen Displays

  • Type: Freestanding
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Full
  • Max Weight (lbs.): 18
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DMTBD413

Full-Motion Flexible Long-Arm Desktop Smartphone and Tablet Mount, White

  • Type: Freestanding
  • Screen Size (in.): 1 - 20
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 2.2
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DMTBS13

Secure Freestanding Tablet Mount Floor Stand for 13 in. Tablets, White

  • Type: Freestanding
  • Screen Size (in.): 1 - 20
  • Number of Displays: 1
  • Motion: Fixed
  • Max Weight (lbs.): 2.2
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DMTB911

Secure Desk or Wall Mount for 9.7 in. to 11 in. Tablets, White

  • Type: Freestanding
  • Screen Size (in.): 1 - 20
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 2.2
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DDR1327MQ

Quad-Display Desktop Monitor Stand for 13” to 27” Flat-Screen Displays

  • Type: Freestanding
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 4
  • Motion: Full
  • Max Weight (lbs.): 17.6
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DMTBS911

Secure Tablet Mount Floor Stand, Height-Adjustable, Black/Silver

  • Type: Freestanding
  • Screen Size (in.): 1 - 20
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 2.2
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DMTB413

Full-Motion Smartphone and Tablet Desktop Mount, White

  • Type: Freestanding
  • Screen Size (in.): 1 - 20
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 2.2
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DDV1732AM

Safe-IT Adjustable Monitor Stand for 17 to 32-inch Displays, Antimicrobial

  • Type: Freestanding
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 15.4
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DDR1327SE

Single-Display Desktop Monitor Stand for 13” to 27” Flat-Screen Displays

  • Type: Freestanding
  • Screen Size (in.): 21 - 29; 30 - 39
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 22
More InfoCheck Prices

Need Help Finding a TV/Monitor Desktop Mount?

Tripp Lite desktop monitor stands lift your display above your workstation on a secure base, freeing up valuable desk space, providing easy access to rear cables and ports, and letting you adjust the monitor to the perfect viewing angle.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.