Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

TV/Monitor Mounts

Ceiling Mounts

Screen Size (in.)
  • 1 - 20
  • 21 - 29
  • 30 - 39
  • 40 - 49
Number of Displays
  • 1
Motion
  • Full
Max Weight (lbs.)
  • 55
  • 66
VESA Pattern (mm)
  • 75x75
  • 75x100
  • 75x200
  • 100x75
  • 100x100
  • 100x200
  • 200x75
  • 200x100
  • 200x200

Not sure what mount you need?

Select the Manufacturer and Model of the TV or monitor you want to mount.

Manufacturer

Model Number

Get Results

The following Eaton products work with the selected device.

Eaton TV/Monitor Mounts - Part Number DCTM

Full Motion Ceiling Mount for 23" to 42" TVs and Monitors.

  • Type: Ceiling Mounts
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39; 40 - 49
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 66
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DUNVPJT

Full Motion Universal Ceiling Mount for Projectors

  • Type: Ceiling Mounts
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 55
More InfoCheck Prices
Product Advisor

Accessories for TV/Monitor Mounts

We have a range of accessories designed to work with our TV/Monitor Mounts. Check them out!

Need Help Finding a TV/Monitor Ceiling Mount?

Tripp Lite ceiling mounts suspend a flat-panel television, monitor or other display from the ceiling, which saves valuable wall and floor space. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.