Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Rolling Workstations, Stands and Carts

Mobile Workstations

Number of Displays
  • 1
Motion
  • Swivel
  • Tilt
Max Weight (lbs.)
  • 15.41
  • 33
  • 44
  • 45
VESA Pattern (mm)
  • 75x75
  • 75x100
  • 100x75
  • 100x100
Eaton Rolling Workstations, Stands and Carts - Part Number WWSSRC

Rolling Desk TV/Monitor Cart - Height Adjustable

  • Type: Mobile Workstations
  • Number of Displays: 1
  • Max Weight (lbs.): 33
More InfoCheck Prices
Eaton Rolling Workstations, Stands and Carts - Part Number WWSSRSTAA

Mobile Workstation with Adjustable Shelves, Locking Casters, TAA

  • Type: Mobile Workstations
  • Number of Displays: 1
  • Max Weight (lbs.): 44
More InfoCheck Prices
Eaton Rolling Workstations, Stands and Carts - Part Number WWSS1DWSTAA

Mobile Workstation with Monitor Arm, Casters, Locking Drawer, TAA

  • Type: Mobile Workstations
  • Number of Displays: 1
  • Motion: Swivel; Tilt
  • Max Weight (lbs.): 15.41
More InfoCheck Prices
Product Advisor

Accessories for Rolling Workstations, Stands and Carts

We have a range of accessories designed to work with our Rolling Workstations, Stands and Carts. Check them out!

Eaton Rolling Workstations, Stands and Carts - Part Number WWSS2DWSTAA

Mobile Workstation with 2x Adjustable Shelves, 2x Metal Drawers, Locking Casters, TAA

  • Type: Mobile Workstations
  • Number of Displays: 1
  • Max Weight (lbs.): 45
More InfoCheck Prices

Need Help Finding Rolling Desks?

Tripp Lite's line of Rolling Desks promotes wellness through alternating between sitting and standing throughout the day. Standing for part of the day can help increase metabolism, improve alertness and productivity, reduce fatigue and decrease the risk of repetitive stress injuries.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.