SmartRack Aisle Containment System
Want an easy way to improve cooling efficiency in your data center or server room?
Eaton's SmartRack Aisle Containment System is an easy-to-assemble structure designed to keep hot and cool air separated for better temperature control and equipment performance in hot aisle/cold aisle configurations.
This simple solution is easy to order and install:
- Manageable kits include everything you need for assembly
- Installation does not require assistance from a contractor
- System is compatible with most brands of rack cabinets
- Modular design offers flexibility and easy DIY updating
- System is ideal for both new installations and retrofits
Find the configuration that's right for you
Your Recommended Aisle Containment System
Next Steps
Submit your results to our Solutions Team to confirm the recommended configuration.
Submit ResultsIf you need racks for your Aisle Containment System, explore our racks.
Required Components for this Configuration |
|
||||
---|---|---|---|---|---|
Part Number | Description | Qty. | Unit Price | Subtotal | |
SRCTMTFRM | Frame Kit | ||||
SRCTMTTLBM | Telescopic Beam Kit | ||||
SRCTMTSDD | Sliding Double Door Kit | ||||
SRCTMTCVR600 | Roof Panel, Includes 2 Magnetic Filler Panels, 600 mm | ||||
SRCTMTCVR750 | Roof Panel, Includes 2 Magnetic Filler Panels, 750 mm | ||||
SRCTMTR600SH | Short Riser Panels, Set of 2, 600 mm x 133 mm |
TBD
|
|||
SRCTMTR600TL | Tall Riser Panels, Set of 2, 600 mm x 265 mm |
TBD
|
|||
SRCTMTR750SH | Short Riser Panels, Set of 2, 750 mm x 133 mm |
TBD
|
|||
SRCTMTR750TL | Tall Riser Panels, Set of 2, 750 mm x 265 mm |
TBD
|
|||
TOTAL | Buy Now |