Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Rolling Workstations, Stands and Carts

Single-Screen

Number of Displays
  • 1
  • 2
  • 3
  • 4
  • 8
Screen Size (in.)
  • 1 - 20
  • 21 - 29
  • 30 - 39
  • 40 - 49
  • 50 - 59
  • 60 - 69
  • 70+
Motion
  • Fixed
  • Full
  • Full Motion/Rotate
  • Swivel
  • Tilt
Max Weight (lbs.)
  • 2.2
  • 3.1
  • 5
  • 10
  • 11
  • 12.2
  • 13.2
  • 13.6
  • 14
  • 15.4
  • 15.41
  • 17.5
  • 17.6
  • 18
  • 19.8
  • 20
  • 22
  • 26
  • 29
  • 30
  • 33
  • 36
  • 40
  • 44
  • 45
  • 50
  • 51
  • 55
  • 60
  • 66
  • 77
  • 88
  • 99
  • 100
  • 110
  • 115
  • 130
  • 132
  • 143
  • 150
  • 154
  • 165
  • 175
  • 176
  • 198
  • 200
  • 220
  • 240
  • 265
  • 275
  • 330
  • 350
  • 365
  • 528
VESA Pattern (mm)
  • 50x50
  • 50x75
  • 75x75
  • 75x100
  • 75x200
  • 100x75
  • 100x100
  • 100x150
  • 100x200
  • 150x100
  • 150x150
  • 200x75
  • 200x100
  • 200x200
  • 200x300
  • 200x400
  • 200x500
  • 300x200
  • 300x300
  • 300x400
  • 300x500
  • 300x600
  • 300x700
  • 300x800
  • 350x350
  • 400x200
  • 400x300
  • 400x400
  • 400x500
  • 400x600
  • 400x700
  • 400x800
  • 500x200
  • 500x300
  • 500x400
  • 500x500
  • 500x600
  • 500x700
  • 500x800
  • 600x200
  • 600x300
  • 600x400
  • 600x500
  • 600x600
  • 600x700
  • 600x800
  • 600x900
  • 700x300
  • 700x400
  • 700x500
  • 700x600
  • 700x700
  • 700x800
  • 800x300
  • 800x400
  • 800x500
  • 800x600
  • 800x700
  • 800x800
  • 900x400
  • 900x500
  • 900x600
  • 900x700
  • 900x800
  • 1000x400
  • 1000x500
  • 1000x600
  • 1000x700
  • 1000x800
  • 100x400
  • 300x100
  • 400x100
Eaton Rolling Workstations, Stands and Carts - Part Number B093-004-2E4U-V

4-Port Console Server with 4G LTE Cellular Gateway, Dual GbE NIC, 4Gb Flash and Dual SIM

  • Type: Cellular Access
More InfoCheck Prices
Eaton Rolling Workstations, Stands and Carts - Part Number B093-008-2E4U-V

8-Port Console Server with 4G LTE Cellular Gateway, Dual GB NIC, 4Gb Flash and Dual SIM

  • Type: Cellular Access
More InfoCheck Prices
Eaton Rolling Workstations, Stands and Carts - Part Number B098-016-V

16-Port Console Server, USB Ports (2) - 4G LTE, Dual GbE NIC, 16Gb Flash, SD Card, Wi-Fi, Desktop/1U Rack, TAA

  • Type: Cellular Access
More InfoCheck Prices
Product Advisor

Accessories for Rolling Workstations, Stands and Carts

We have a range of accessories designed to work with our Rolling Workstations, Stands and Carts. Check them out!

Need Help Finding Single-Screen Rolling TV Stands?

Tripp Lite's Rolling Single-Screen TV/Monitor Carts supports most flat-panel displays from 30 to 100 in. and up to 330 lb., so you can bring your message to a classroom, lecture hall, office, conference room or other location where A/V resources are shared.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.