Part Number: U460-003-3A1G
Adds USB-A and Gigabit Ethernet ports to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC.
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- USB-A ports provide up to 1.5A each for charging devices
- Supports true 10/100/1000 Mbps Ethernet network speeds
- Reversible USB-C plug connects in either direction
- Plug-and-play operation with no software or drivers required
- 3-year limited warranty
Overview
Features
- Ideal for adding USB peripherals, powering a mobile device, and connecting to a Gigabit Ethernet network simultaneously
- Plug-and-play operation with no software, drivers or external power required
- White LED indicates unit is connected and receiving power
- Lightweight aluminum housing about the size of a credit card for easy carrying in a purse or laptop bag
- 3 USB-A ports accept flash drives, mice, keyboards, printers and other USB peripherals
- Supports up to 5V/1.5A (7.5W) for fast charging of mobile devices
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Backward compatible with USB 2.0 and USB 1.1
- RJ45 port supports true 10/100/1000 Mbps network speeds
- Recommended for a faster wired network connection or getting online when no Wi-Fi is available
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
- Compliant with IEEE 802.3az (Energy Efficient Ethernet)
- Supports IPv4 and IPv6 pack COE (Checksum Offload Engine) to reduce CPU loading
- Supports full- and half-duplex operations
- Supports Wake-on-LAN, jumbo frames and VLAN tagging
System Requirements
- Source device with USB-C or Thunderbolt 3 port
Package Includes
- U460-003-3A1G USB 3.1 Gen 1 USB-C Portable Hub/Adapter
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332190178 |
| Product Type | Hub |
| Technology | Cat5/5e; Cat6; USB 3.x |
| Host Connector | USB C (MALE) |
VIDEO
| Number of Monitors Supported | 0 |
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (3) USB A (FEMALE) |
| Data Ports Details | (3) USB-A - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 15.6 |
| Product Length (cm.) | 39.62 |
| Product Length (ft.) | 1.3 |
| Product Length (m) | 0.4 |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Consumption (Watts) | 0.95 |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | (3) USB 3.0 A (FEMALE) |
| Side B - Connector 2 | RJ45 (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Power - White |
CHARGING
| Total Charging Watts | 7.5 |
| Charging Ports | USB-A: 5V 1.5A (7.5W) |
| Charging Ports / Amps | (3) 1.5A |
PHYSICAL
| Color | Silver |
| Material of Construction | Aluminum |
| Cable Jacket Rating | VW-1 |
| Shipping Dimensions (hwd / in.) | 2.95 x 5.71 x 1.06 |
| Shipping Weight (lbs.) | 0.22 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.16 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 140°F (-10° to 60°C) |
| Relative Humidity | 10% to 90% RH, Non-Condensing |
| BTUs | 3.2 BTU/Hr |
| Power Provided to Connected Device(s) | Up to 5V 1.5A (7.5W) per USB Port |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3; 802.3u; 802.3ab; 802.3az |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 3 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Data Transfer Rate | 5 Gbps |
| UASP Support | No |
| Auto MDIX Support | Yes |
| Full Duplex Support | Yes |
| Suspend Mode Support | Yes |
| Remote Wakeup Support | Yes |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) | |
| N201-007-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
| N201-014-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
| U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
| U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
| U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
| U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images