Part Number: U442-DOCK14-MS
Turns your Microsoft Surface device into a multiport workstation with 4K video, USB ports, Ethernet access and 100W PD charging.
- HDMI port supports UHD resolutions up to 4K @ 30 Hz for crystal-clear video
- USB hub ports allow connection of flash drives, hard drives and other peripherals
- Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
- Connects you to a wired 10/100/1000 Ethernet network when no Wi-Fi is available
- USB-C PD 3.0 port supports 20V 5A (100W) power output for charging host device
- 1-year limited warranty
Features
USB-C Docking Station Turns Your Microsoft Surface into a Versatile Workstation
This multipurpose dock is compatible with any Surface device with a USB-C port. An adjustable clamp firmly secures the dock to compatible Surface devices up to 12 inches (30.5 centimeters) wide. You can connect to a wired Gigabit Ethernet network, transmit 4K video with audio to a larger screen, add a thumb drive and other USB peripherals, and charge your Surface, all at the same time. Note: This dock clamps to the following models: Surface GO, Surface GO 2, Surface GO 3, Surface Pro 7, Surface Pro 8 and Surface Pro X. It also works with other Surface devices with a USB-C port, but cannot clamp to them.
Transmits Crystal-Clear 4K Video with Digital Audio
The HDMI port supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz. HDCP 2.3 compliance allows you to stream 4K Amazon and Netflix content with no complications. You may also connect to a DVI display by connecting an HDMI-to-DVI adapter (sold separately).
USB 3.2 Gen 2 Ports Connect Keyboards, Thumb Drives and Other Peripherals
Two USB-A ports and one USB-C port support USB 3.2 Gen 2 data transfer rates up to 10 Gbps for USB peripherals, such as flash drives, RAID storage, mice and keyboards. Another USB-A port supports USB 2.0 specifications for devices that require less speed. All ports are backward compatible with previous USB generations, so you can use legacy equipment.
PD Charging Port Charges Host Device via AC Wall Charger
The USB-C Power Delivery port supports power output up to 20V 5A (100W), which is more than sufficient for charging and powering the connected Surface. Just connect the device’s wall charger to both the USB-C PD port and an AC outlet.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
System Requirements
- Clamps to any Microsoft Surface with USB-C port and width of 12 in. or less, including Surface GO, Surface GO 2, Surface GO 3, Surface Pro 7, Surface Pro 8, Surface Pro X
- Also works with all other Surface devices with USB-C port, but cannot clamp to them
Package Includes
- U442-DOCK14-MS USB-C Dock for Microsoft Surface
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332272645 |
| Product Type | Docking Station |
| Technology | Cat5/5e; Cat6; HDMI; Thunderbolt; USB; USB 2.0 (High Speed); USB 3.x |
| Host Connector | USB C (MALE) |
VIDEO
| Video Input | USB C (MALE) |
| Video Output | HDMI (FEMALE) |
| Number of Monitors Supported | 1 |
| Video Ports | HDMI (FEMALE) |
| Video Ports Details | HDMI 2.0; HDCP 1.4 |
| Resolutions Supported | HDMI: 4K 30Hz (3840 x 2160) |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K) |
| Max Supported Video Resolution | 3840 x 2160 @ 30 Hz |
| Extended Mode | Yes |
| Mirror Mode | Yes |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
| EDID Support | Yes |
| DisplayPort Alt Mode | Yes |
DATA
| Data Ports | (3) USB A (FEMALE); USB C (FEMALE) |
| Data Ports Details | (1) USB-A - USB 2.0; (2) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
| Network Ports Details | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
INPUT
| Built-In Cable Length (ft.) | 0.984 |
| Built-In Cable Length (in.) | 11.81 |
| Bus Powered | Yes |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| Power Source Type | Bus |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Number of Ports | 6 |
| Ports | 1 |
| Ports Detail |
|
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | USB C (FEMALE) |
| Side B - Connector 2 | HDMI (FEMALE) |
| Side B - Connector 3 | (3) USB A (FEMALE) |
| Side B - Connector 4 | RJ45 (FEMALE) |
CHARGING
| Number of Charging Ports | 1 |
| Total Charging Watts | 100 |
| Charging Port Type | USB C (FEMALE) |
| Charging Ports | USB-C: 100W (20V 5A) Power Delivery (PD 3.0) |
| Charging Ports Details | 100W (20V/5A) PD 3.0 |
| Charging Ports / Amps | 5A |
PHYSICAL
| Color | Black |
| Material of Construction | PLASTIC (PC + ABS) |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.5mm |
| Shipping Dimensions (hwd / in.) | 1.77 x 11.02 x 4.33 |
| Shipping Weight (lbs.) | 0.57 |
| Unit Dimensions (hwd / in.) | 1.260 x 8.780 x 1.320 |
| Unit Weight (lbs.) | 0.55 |
ENVIRONMENTAL
| Operating Temperature Range | 41° to 95°F (5° to 35°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Relative Humidity | 20% to 80% RH |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
FEATURES & SPECIFICATIONS
| Quick Charge Compliant | No |
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Multi-Resolution Support | Yes |
| Ethernet Support | Yes |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| Displayport Specification | 1.4 |
| HDCP Specification | 1.4; 2.3 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) | |
| N201-006-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m) | |
| N201-010-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P566-003 | HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m) | |
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U038-006 | USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m) | |
| U040-006 | USB-C to USB-B Cable - USB 2.0, (M/M), 6 ft. (1.83 m) | |
| U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
| U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
| U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images