Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

TV/Monitor Mounts

Wall Mounts

Screen Size (in.)
  • 1 - 20
  • 21 - 29
  • 30 - 39
  • 40 - 49
  • 50 - 59
  • 60 - 69
  • 70+
Number of Displays
  • 1
Motion
  • Fixed
  • Full
  • Full Motion/Rotate
  • Tilt
Max Weight (lbs.)
  • 2.2
  • 17.5
  • 17.6
  • 33
  • 44
  • 51
  • 77
  • 88
  • 99
  • 110
  • 115
  • 132
  • 143
  • 150
  • 154
  • 165
  • 198
  • 200
  • 275
  • 350
VESA Pattern (mm)
  • 50x50
  • 75x75
  • 75x100
  • 75x200
  • 100x75
  • 100x100
  • 100x150
  • 100x200
  • 150x100
  • 150x150
  • 200x75
  • 200x100
  • 200x200
  • 200x300
  • 200x400
  • 200x500
  • 300x200
  • 300x300
  • 300x400
  • 300x500
  • 300x600
  • 300x700
  • 300x800
  • 350x350
  • 400x200
  • 400x300
  • 400x400
  • 400x500
  • 400x600
  • 400x700
  • 400x800
  • 500x200
  • 500x300
  • 500x400
  • 500x500
  • 500x600
  • 500x700
  • 500x800
  • 600x200
  • 600x300
  • 600x400
  • 600x500
  • 600x600
  • 600x700
  • 600x800
  • 600x900
  • 700x300
  • 700x400
  • 700x500
  • 700x600
  • 700x700
  • 700x800
  • 800x300
  • 800x400
  • 800x500
  • 800x600
  • 800x700
  • 800x800
  • 900x400
  • 900x500
  • 900x600
  • 900x700
  • 900x800
  • 1000x400
  • 1000x500
  • 1000x600
  • 1000x700
  • 1000x800

Not sure what mount you need?

Select the Manufacturer and Model of the TV or monitor you want to mount.

Manufacturer

Model Number

Get Results

The following Eaton products work with the selected device.

Eaton TV/Monitor Mounts - Part Number DWM1742MA

Swivel/Tilt Wall Mount with Arms for 17" to 42" TVs and Monitors, UL certified

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39; 40 - 49
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 77
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM1327SE

Swivel/Tilt Wall Mount for 13" to 27" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 33
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM60100XX

Swivel/Tilt Wall Mount for 60" to 100" TVs and Monitors, UL Certified

  • Type: Wall Mounts
  • Screen Size (in.): 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 275
More InfoCheck Prices
Product Advisor

Accessories for TV/Monitor Mounts

We have a range of accessories designed to work with our TV/Monitor Mounts. Check them out!

Eaton TV/Monitor Mounts - Part Number DWM3770X

Swivel/Tilt Wall Mount for 37" to 70" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 165
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM2655M

Swivel/Tilt Wall Mount for 26" to 55" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 40 - 49; 50 - 59; 21 - 29; 30 - 39
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 110
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM1742MN

Swivel/Tilt Wall Mount for 17" to 42" TVs and Monitors, 80° Swivel, -15° to +15° Tilt, -4° to +4° Screen Adjustment

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 115
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM1327SP

Swivel/Tilt Wall Mount with Screen Adjustment for 13" to 27" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 33
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWF1327M

Fixed Wall Mount for 13" to 27" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Fixed
  • Max Weight (lbs.): 88
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWT2655XP

Tilt Wall Mount for 26" to 55" TVs and Monitors, -10° to +10° Tilt

  • Type: Wall Mounts
  • Screen Size (in.): 21 - 29; 30 - 39; 40 - 49; 50 - 59
  • Number of Displays: 1
  • Motion: Tilt
  • Max Weight (lbs.): 165
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWT60100XX

Tilt Wall Mount for 60" to 100" TVs and Monitors, UL Certified

  • Type: Wall Mounts
  • Screen Size (in.): 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Tilt
  • Max Weight (lbs.): 350
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWT3770X

Tilt Wall Mount for 37" to 70" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Tilt
  • Max Weight (lbs.): 200
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWF60100XX

Fixed Wall Mount for 60" to 100" TVs and Monitors, UL Certified

  • Type: Wall Mounts
  • Screen Size (in.): 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Fixed
  • Max Weight (lbs.): 350
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWT4585X

Tilt Wall Mount for 45" to 85" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Tilt
  • Max Weight (lbs.): 200
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM7090HD

Height-Adjustable TV Wall Mount for 70” to 90” Flat-Panel Interactive Displays

  • Type: Wall Mounts
  • Screen Size (in.): 70+
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 198
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM5070HD

Height-Adjustable TV Wall Mount for 50” to 70” Flat-Panel Interactive Displays

  • Type: Wall Mounts
  • Screen Size (in.): 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 132
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DMTB11

Secure Wall Mount for 9.7 in. to 11 in. Tablets, White

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 2.2
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWMLARM1732AM

Safe-IT Extended-Reach TV Wall Mount with Antimicrobial Tape for 17” to 32” Displays

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 17.6
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWT1327S

Tilt Wall Mount for 13" to 27" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Tilt
  • Max Weight (lbs.): 88
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWF4585X

Fixed Wall Mount for 45" to 85" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Fixed
  • Max Weight (lbs.): 200
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM3780ROT

Portrait/Landscape Rotating TV Wall Mount for 37” to 80” Curved or Flat-Screen Displays

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 110
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM2355S

Full-Motion TV Wall Mount with Fully Articulating Arm for 23” to 55” Flat-Screen Displays

  • Type: Wall Mounts
  • Screen Size (in.): 21 - 29; 30 - 39; 40 - 49; 50 - 59
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 51
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM1742S

Swivel/Tilt Wall Mount for 17" to 42" TVs and Monitors, 180° Swivel, -15° to +15° Tilt, -3° to +3° Screen Adjustment

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 44
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM3270XOUT

Outdoor Full-Motion TV Wall Mount with Fully Articulating Arm for 32” to 80” Flat-Screen Displays

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 110
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWFSC3255MUL

Fixed TV Wall Mount 32-55", Heavy Duty, Security, Televisions & Monitors - Flat/Curved, UL Certified

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59
  • Number of Displays: 1
  • Motion: Fixed
  • Max Weight (lbs.): 150
More InfoCheck Prices

TV Wall Mounts and Monitor Wall Mounts

Tripp Lite TV wall mounts secure your flat panel display to a wall, and provide full motion, position adjustment for TVs and digital signage.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.