Part Number: U236-000-R

- Connects you to a wired Ethernet network when Wi-Fi is weak or unavailable
- Supports USB 2.0 speeds to ensure efficient data transfers
- Sustains full 10/100 Mbps network speeds for fast Ethernet browsing
- Works with most laptops and PCs running Windows, Mac or Linux
- USB 2.0 Ethernet adapter powered via USB, so no external power supply is required
- 3-year limited warranty
Features
System Requirements
- IBM-compatible Pentium PC or Mac with 233 MHz or faster
- 64 MB RAM or more
- Computer or laptop with USB port
- Windows (through 10), Mac (through 10.10/10.11) or Linux Kernel (2.6.14 and later) OS
Package Includes
- U236-000-R USB 2.0 Ethernet NIC Adapter
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332163127 |
Technology | Cat5/5e; Cat6; USB 2.0 (High Speed) |
Country/Region | Global |
INPUT
Bus Powered | Yes |
Product Length (in.) | 7.5 |
POWER
Power Consumption (Watts) | 0.75 |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
Connector Plating | Nickel |
PHYSICAL
Color | Black |
Material of Construction | ABS, PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 3.0mm |
Shipping Dimensions (hwd / in.) | 0.50 x 5.20 x 5.30 |
Shipping Weight (lbs.) | 0.10 |
Unit Dimensions (hwd / in.) | 0.630 x 1.060 x 2.360 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.05 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 158°F (0° to 70°C) |
Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
Relative Humidity | 10% to 90 % RH, Non-Condensing |
BTUs | 2.6 BTU/Hr |
Operating Humidity Range | 10% to 85% |
Storage Humidity Range | 5% to 90% |
COMMUNICATIONS
Network Compatibility | 100 Mbps (Fast Ethernet) |
IEEE Standards Supported | 802.3; 802.3ab; 802.3az; 802.3u; 802.3x |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Ethernet Support | Yes |
Auto MDIX Support | Yes |
Full Duplex Support | Yes |
Suspend Mode Support | Yes |
Remote Wakeup Support | Yes |
Driver Required | Yes |
Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N001-010-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) | |
N001-015-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 15 ft. (4.57 m) | |
N001-025-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images