Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Environmental Sensors

Sensing Capability
  • Temperature
  • Humidity
  • Water
Contact Closure Capability
  • Contact Closure Input Monitoring
  • Contact Closure Output Control
Eaton Environmental Sensors - Part Number E2MTHDI

EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs, TAA

  • Type: Temperature
  • Sensing Capability: Temperature; Humidity
  • Contact Closure Capability: Contact Closure Input Monitoring
More InfoCheck Prices
Eaton Environmental Sensors - Part Number ENVIROSENSE

EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs, TAA

  • Type: Humidity
  • Sensing Capability: Temperature; Humidity
  • Contact Closure Capability: Contact Closure Input Monitoring
More InfoCheck Prices
Eaton Environmental Sensors - Part Number E2MT

EnviroSense2 (E2) Environmental Sensor Module, Temperature, TAA

  • Type: Temperature
  • Sensing Capability: Temperature
  • Contact Closure Capability: Contact Closure Input Monitoring
More InfoCheck Prices
Eaton Environmental Sensors - Part Number EMPDT1H1C2

Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions

  • Type: Temperature
  • Sensing Capability: Humidity; Temperature
More InfoCheck Prices
Eaton Environmental Sensors - Part Number SR1UPNLTEMP

SmartRack 1U Digital Temperature Sensor, Blanking Panel, LCD

  • Type: Temperature
  • Sensing Capability: Temperature
More InfoCheck Prices
Eaton Environmental Sensors - Part Number E2SLD

EnviroSense2 (E2) Water Leak Detection Sensor, TAA

  • Type: Water
  • Sensing Capability: Water
More InfoCheck Prices
Eaton Environmental Sensors - Part Number E2MTDO

EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs, TAA

  • Type: Temperature
  • Sensing Capability: Temperature
  • Contact Closure Capability: Contact Closure Output Control
More InfoCheck Prices

Need Help Finding Environmental Sensors?

Tripp Lite's Environmental Sensors let you monitor temperature, humidity and water conditions in your network closet, so you can keep your rack equipment safe from overheating and excessive moisture without leaving your home or office. If you're looking for Environmental Sensors that meet your needs, just let us know.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.