Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Console Servers

Eaton Console Servers - Part Number B093-004-2E4U

4-Port Console Server with Dual GB NIC, 4Gb Flash and 4 USB Ports

  • Type: 3 to 8-Port
More InfoCheck Prices
Eaton Console Servers - Part Number B093-008-2E4U

8-Port Console Server with Dual GbE NIC, 4Gb Flash and 4 USB Ports

  • Type: 3 to 8-Port
More InfoCheck Prices
Eaton Console Servers - Part Number B097-016-INT

16-Port Serial Console Server, USB Ports (2) - Dual GbE NIC, 4 Gb Flash, Desktop/1U Rack, CE, TAA

  • Type: 16 to 48-Port
More InfoCheck Prices
Product Advisor

Accessories for Console Servers

We have a range of accessories designed to work with our Console Servers. Check them out!

Eaton Console Servers - Part Number B093-004-2E4U-V

4-Port Console Server with 4G LTE Cellular Gateway, Dual GbE NIC, 4Gb Flash and Dual SIM

  • Type: 3 to 8-Port
More InfoCheck Prices
Eaton Console Servers - Part Number B098-016

16-Port Console Server, USB Ports (2) - Dual GbE NIC, 16 Gb Flash, SD Card, Desktop/1U Rack, TAA

  • Type: 16 to 48-Port
More InfoCheck Prices
Eaton Console Servers - Part Number B098-048

48-Port Console Server, USB Ports (2) - Dual GbE NIC, 16 Gb Flash, SD Card, Desktop/1U Rack, TAA

  • Type: 16 to 48-Port
More InfoCheck Prices
Eaton Console Servers - Part Number B093-008-2E4U-M

8-Port Console Server with Built-In Modem, Dual GbE NIC, 4Gb Flash and Dual SFP

  • Type: 3 to 8-Port
More InfoCheck Prices
Eaton Console Servers - Part Number B097-048

48-Port Console Server, USB Ports (2) - Dual GbE NIC, 4 Gb Flash, Desktop/1U Rack, TAA

  • Type: 16 to 48-Port
More InfoCheck Prices
Eaton Console Servers - Part Number B093-008-2E4U-V

8-Port Console Server with 4G LTE Cellular Gateway, Dual GB NIC, 4Gb Flash and Dual SIM

  • Type: 3 to 8-Port
More InfoCheck Prices
Eaton Console Servers - Part Number B097-016

16-Port Console Server, USB Ports (2) - Dual GbE NIC, 4 Gb Flash, Desktop/1U Rack, TAA

  • Type: 16 to 48-Port
More InfoCheck Prices
Eaton Console Servers - Part Number B098-016-V

16-Port Console Server, USB Ports (2) - 4G LTE, Dual GbE NIC, 16Gb Flash, SD Card, Wi-Fi, Desktop/1U Rack, TAA

  • Type: 16 to 48-Port
More InfoCheck Prices

Looking for a Console Server?

Tripp Lite IP Console Servers enable remote access to and control of all network devices within an IT environment, such as servers, routers and switches. If you're looking for a console server that meets your needs, let us help.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.