Part Number: U280-C01-25-1B
Quickly and safely charges and powers your tablet, smartphone or other compatible USB-C device from your vehicle’s dashboard.
- 25W USB-C charger connects to the 12V DC power outlet in your car, truck or SUV
- Ideal for charging smartphones, tablets, e-readers and notebooks while traveling
- Prevents overheating and overcharging to shield your connected device from damage
- USB-C Power Delivery 3.0 port charges up to 4x faster than conventional USB chargers
- 1-year limited warranty
Features
USB Car Charger Safely Charges a Mobile Device While You’re on the Move
This single-port USB-C car charger with Power Delivery (PD) 3.0 technology quickly and safely charges your smartphone, tablet, notebook, e-reader or power bank to ensure satisfactory battery charge when you reach your destination. The U280-C01-25-1B is compatible with Apple (including iPhone), Android (including Samsung), Windows and Amazon devices with USB-C or Thunderbolt 3 charging ports.
Plugs into the 12V DC Power Outlet in Your Vehicle
The compact charger connects to any standard 12V DC vehicle power outlet, such as the one on your dashboard. Just plug it in and connect your device’s USB cable for fast, convenient mobile charging.
Specifications
OVERVIEW
| UPC Code | 037332275332 |
| Product Type | Car Charger |
| Charging Form Factor | Direct Plug-In |
| Device Compatibility | Amazon Kindle; Chromebook; Laptop; Phone; Tablet |
| Technology | USB |
INPUT
| Nominal Input Voltage(s) Supported | 12V DC |
| Input Connection Type | Automatic Vehicle Cigarette Lighter |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Input Plug Type | Car Auxiliary Power Outlet |
OUTPUT
| Output Capacity (Watts) | 25 |
| Overload Protection | Yes |
POWER
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | Car Cigarette Lighter |
| Side B - Connector 1 | USB C (FEMALE) |
CHARGING
| Number of Charging Ports | 1 |
| Total Charging Amps | 3A |
| Total Charging Watts | 25 |
| Charging Method | USB |
| Charging Method Detail | USB-C PD 3.0 Charging up to 25W |
| Charging Port Type | USB C (FEMALE) |
| Charging Ports Details | 5V 3A (15W), 9V 2.77A (25W) - PD 3.0 3.3V-5.9V 3A, 3.3V-11V 2.25A (25W) - PPS |
| Charging Ports / Amps | 3A |
| Compatible Devices | Portable Speaker; Smartphone; Tablet |
PHYSICAL
| Color | White |
| Material of Construction | Polycarbonate |
| Unit Dimensions (hwd / in.) | 5.560 x 2.960 x 2.640 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.04 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
| Operating Humidity Range | 20 to 90% RH, Non-Condensing |
| Storage Humidity Range | 5 to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Over Current Protection | Yes |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
| M102-003-WH | USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-006-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) | |
| U040-006-MICRO | USB Micro-B to USB-C Cable - USB 2.0, (M/M), 6 ft. (1.83 m) |
Documents & Downloads
Declarations of Conformity
Product Images