Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Video Wall Controllers, Splitters, Multiviewers

Video Wall Controllers

Technology
  • HDMI
Type
  • Extender Kit
  • Transmitter
  • Video Wall Processor
Connector 1
  • HDMI
Connector 2
  • HDMI
MST Support
  • No
Input x Output
  • 4 x 4
  • 1 x 4
Max Resolution
  • 4K/60
Eaton Video Wall Controllers, Splitters, Multiviewers - Part Number B119-1X4-4K6-VW

1x4 Video Wall Controller - 4K 60 Hz, 1 HDMI/USB-C Input, 4 HDMI Outputs, HDR, 4:4:4

  • Type: Video Wall Controllers
  • Technology: HDMI
  • Type: Transmitter; Extender Kit
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (4) HDMI (FEMALE)
More InfoCheck Prices
Eaton Video Wall Controllers, Splitters, Multiviewers - Part Number B119-4X4-4K6-VW

4x4 HDMI Matrix Switch with Video Wall Controller - 4K 60 Hz, 4 HDMI Inputs, 4 HDMI Outputs, HDR, 4:4:4, Multi-Resolution Support

  • Type: Video Wall Controllers
  • Technology: HDMI
  • Type: Video Wall Processor
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: (4) HDMI (FEMALE)
More InfoCheck Prices

Need Help Finding a Video Wall Controller?

Eaton Tripp Lite series 4K video wall controller captures, converts, routes, and distributes 4K signals from one HDMI or USB-C source to 4 HDMI displays in multiple configurations.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.