Server Racks & Cabinets
Eaton's premium-grade floor and wall mount server racks and cabinets organize and secure IT equipment wherever it is located, from high-density data centers to the tightest of spaces at the edge of your network.
Compatible designs, tool-less mounting and an extensive line of rack accessories mean easier planning, faster deployments and more efficient maintenance.
Patch-Depth |
Switch-Depth &
|
UPS-Depth |
Server-Depth |
Vertical-Mount |
|
|---|---|---|---|---|---|
Features |
For devices up to 13 in. deep | For devices up to 20.5 in. deep | For devices up to 24.5 in. deep | For devices up to 32.5 in. deep | For devices up to 36 in. deep |
| Rack Height | 12U - 18U | 2U - 26U | 12U - 26U | 12U - 18U | 2U - 16U |
| Maximum Load Capacity | Up to 250 lb [113 kg] | Up to 250 lb [113 kg] | Up to 250 lb [113 kg] | Up to 500 lb [227 kg] | Up to 400 lb [181 kg] |
| Hinged Back | Select Models | Select Models | Yes | Select Models | No |
| Doors | Lockable; Reversible | Lockable; Reversible | Lockable; Reversible | Lockable; Reversible | Lockable; Reversible (Select) |
| Mounting Rails | Square and round/threaded hole | Square and round/threaded hole | Square and round/threaded hole | Square and 12-24 threaded hole | Supports M6 and 12-24 mounting |
| Airflow Management | Ventilated side panels and door | Ventilated side panels and door | Ventilated side panels and door | Ventilated side panels and door | Vented side panels (select) and door |
| Built-In Cable Management | Top and bottom routing ports | Top and bottom routing ports | Top and bottom routing ports | Top and bottom routing ports | Top and bottom routing ports; Side (select) |
| Special Features | Clear acrylic window; IP20 | Clear acrylic window; IP20; IP54/NEMA 12 (Select) | Clear acrylic window; IP20 | Side-mount (Select); IP20 | Low profile; IP20 |
| View Products | View Products | View Products | View Products | View Products |
Shallow-Depth |
Mid-Depth |
Standard-Depth |
Deep |
Wide |
Deep and Wide |
|
|---|---|---|---|---|---|---|
Features |
For devices < 28 in. deep | For devices 28 - 33.5 in. deep | For devices 34 - 39.5 in. deep | For devices > 40 in. deep | 750 mm in width | For devices > 40 in. deep; 750 mm in width |
| Rack Height | 25U - 45U | 12U - 45U | 25U - 48U | 14U - 48U | 42U - 48U | 42U - 48U |
| Maximum Load Capacity | Up to 3000 lb [1361 kg] | Up to 3000 lb [1361 kg] | Up to 3000 lb [1361 kg] | Up to 3000 lb [1361 kg] | Up to 3000 lb [1361 kg] | Up to 3000 lb [1361 kg] |
| Doors | Lockable; Reversible | Lockable; Reversible | Lockable; Reversible | Lockable; Reversible | Lockable; Reversible | Lockable; Reversible |
| Mounting Rails | Square or 10-32 hole | Square | Square or 10-32 hole | Square | Square | Square |
| Airflow Management | Ventilated side panels and door | Ventilated side panels and door | Ventilated side panels and door | Ventilated side panels and door | Ventilated side panels and door | Ventilated side panels and door |
| Built-In Cable Management | Yes | Yes | Yes | Yes | Yes | Yes |
| Special Features | IP20 | IP20; IP54/NEMA 12 (Select) | Clear acrylic window; IP20; IP54/NEMA 12 (Select) | IP20 | IP20 | IP20 |
| View Products | View Products | View Products | View Products | View Products | View Products |
2-Post Wall-Mount |
2-Post Floor-Standing |
4-Post Floor-Standing |
|
|---|---|---|---|
| Rack Height | 12U - 22U | 12U - 45U | 12U - 58U |
| Maximum Load Capacity | Up to 200 lb [91 kg] | Up to 800 lb [363 kg] | Up to 3000 lb [1361 kg] |
| Mounting Rails | Threaded 12-24 hole | Square or threaded 12-24 hole | Square or threaded 12-24 hole |
| Special Features | Expandable 8U/12U/22U (select models) | Heavy-duty casters (select models) | |
| View Products | View Products | View Products |
Quiet Racks |
Seismic-Certified Racks |
NEMA 12 (IP54) For Harsh Environments |
|
|---|---|---|---|
| Special Features | Specifically designed to minimize external acoustic levels caused by network equipment. Special foam sound-dampening baffles built into doors and side panels reduce acoustic levels by as much as 28 decibels. Ideal for small offices, recording studios, retail applications, classrooms and other areas where you need equipment to be secure, organized and quiet. | Designed and tested to meet Telcordia GR-63-CORE Network Equipment & Building Systems (NEBS) requirements for Zone 4 Seismic Earthquake Environments. Ideal for secure, high-density server and networking applications in IT environments that are earthquake-prone or subject to regular vibrations, such as an airport or factory. | Built with an IP54 (NEMA 12) protection rating and certified to protect equipment against dirt, dust, lint, oil, drips and splashes. Ideal for harsh, dirty work environments with limited floor space, such as factories, construction areas, utility plants, power stations, transportation terminals, distribution hubs and warehouses. |
| View Products | View Products | View Products |
Vertical Managers
Installs inside your rack enclosure to organize cabling and/or provide additional 0U mounting of PDUs and other devices and accessories with toolless mounting keyhole slots.
Horizontal Managers
Prevents messy cable clutter by supporting and organizing cabling, while routing it from either side of the rack to interior connections.
Cable Trays
Cuts down on cable clutter and stressed connections by safely supporting and segregating the equipment cabling from either side of the rack to interior connections.
Ladders
Eliminates cable stress by organizing cabling across the top of your rack, neatly bundling it across an aisle or within a row of bayed racks.
Troughs
Organizes and safely routes cabling across the top of a rack enclosure, creating a dedicated path that helps eliminate cable stress.
Rail/Hardware Kits
Hardware lets you mount cable ladders above your rack enclosures and extend them horizontally or vertically to maximize space.
Raceways
Securely conceals your network or other cabling, protects it from damage, and keeps it neat and organized outside of walls.
J-Hooks
Recommended for setting up network or digital signage installations that require cabling to run along walls and ceilings, above drop ceilings or through inner duct systems for long distances.
Airflow Management
Blanking panels, brush strips, etc. improve cooling efficiency by blocking unwanted airflow and preventing recirculation.
Duct Kit
Directs warm air away from your rack equipment or cool air directly toward it to improve your cabinet's airflow and keep your equipment at peak levels.
Mounting Accessories
Hardware and other accessories for mounting rack equipment or managing cabling in your data center.
Rack Shelves
Shelves and locking draws for convenient storage of laptops, towers, tools, cables, etc.