Part Number: B110-SPPOEC-A5 New TAA
Protects up to 5 PoE devices in your Gigabit Ethernet network against damage caused by power surges and ESD.
- Easy to connect between PoE source and devices using standard Cat5e/6 cabling
- Rapid reaction time under 1 ns helps prevent damage from power surges
- Supports 802.3af/802.3at/802.3bt IEEE standards and data speeds up to 1 Gbps
- Plug-and-play operation with no software required for easy, immediate installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
1U In-Line Surge Protector Keeps Your PoE Equipment Safe
Ideal for home/corporate IP security/building cameras, wireless access points, network switches and other appropriate network/PoE devices, the B110-SPPOEC-A5 protects connected Power over Ethernet (PoE) equipment from damage caused by electrostatic discharge (ESD) and power surges. Just connect it between your source, such as an Ethernet switch, and up to five PoE devices using Cat5e/6 cables. The 1U rack panel streamlines circuit protector placement for your entire system, typically located in the rear of a 19-inch rack for input/output lines.
Your Last Defense Against Intruding Voltage Spikes
Solid-state silicon-avalanche diode technology features low clamping voltage, providing superior protection against ESD and super-fast response time under one nanosecond. Both mid-span and end-span PoE are supported. The B110-SPPOEC-A5 meets the following IEC/EN regulations: IEC 61000-4-2 for ESD (8k/15kV), IEC 61000-4-4 for EFT (2kV, 5KHz/100KHz) and IEC 61000-4-5 for lightning (2KA 8/20μs, 6KV 8/20μs).
Ready to Use Right from the Package, So You Can Plug and Play Immediately
This PoE++ in-line surge protector meets 802.3af, 802.3at and 802.3bt Type 4 IEEE standards, while supporting data transmission speeds up to 1 Gbps. No software or external power supply is required. The compact metal housing is designed to endure in applications where static discharge is likely to occur. Mounting hardware is included for convenient rack installation in 1U of space.
TAA-Compliant for GSA Schedule Purchases
The B110-SPPOEC-A5 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 037332295200 |
| Product Type | In-Line Surge Protector |
| Accessory Type | Surge Protector |
| Technology | Cat5/5e; Cat6; Cat6a |
| Country/Region | Global |
| Accessory Class | Audio Video Accessories |
VIDEO
| Recommended Cabling | STANDARD CAT5/5E/6 CABLING |
INPUT
| Input Cord Length (ft.) | 0 |
| Right-Angle Plug | Yes |
OUTPUT
| Output Receptacles | (5) Network |
| Right-Angle Outlets | Yes |
CONNECTIONS
| Number of Ports | 10 |
| PoE Capability | 15.4W (802.3af); 30W (802.3at); 100W (802.3bt) |
| PoE Power Budget (Watts) | 100 |
| PoE Port Description | Supports PD PoE and PSE PoE |
| PoE Supported Ports | 5 |
| Side A - Connector 1 | (5) RJ45 (FEMALE) |
| Side B - Connector 1 | (5) RJ45 (FEMALE) |
| PoE Type | Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at); Type 4 High-Power (100W, IEEE 802.3bt) |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 0 |
| AC Suppression Response Time | <0.7 NS |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | Yes |
PHYSICAL
| Color | Black |
| Material of Construction | SECC, ZINC |
| Rack Height | 1U |
| Housing Color | Black |
| Included Mounting Accessories | No |
| Total Number of Ports | 10 |
| Rackmountable | Yes |
| Shipping Dimensions (hwd / in.) | 2.95 x 22.05 x 3.94 |
| Shipping Weight (lbs.) | 1.62 |
| Unit Dimensions (hwd / in.) | 1.720 x 19.000 x 0.940 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1.34 |
| Mounting Details | Two surface-mount brackets with screws |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0% to 85% RH, Non-Condensing |
| ESD Protection | +/-15kV (air); +/-8kV (contact) |
| EFT Protection | 2kV (5KHz/100KHz) |
| Lightning Protection | 2kA (8/20 s), 6kV (8/20 s) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| Transmission Distance | 300 ft (91.4 m) |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
| IEEE Standards Supported | 802.3af; 802.3at; 802.3bt |
FEATURES & SPECIFICATIONS
| Grounding | Includes 1 ft. (0.3 m) grounding wire with screw |
| 10/100 Ethernet Extension Support | No |
| Integrated/Removable Cable | No |
| Mounting Accessory Included | Yes |
| Multi-Resolution Support | No |
| Network Speed Support | 1 Gbps (Gigabit) |
| Driver Required | No |
| Recommended Category Cable | Cat5/5e/6 |
STANDARDS & COMPLIANCE
| Product Certifications | IEC 61000 |
| Product Compliance | CE (Europe); IEEE 802.3af PoE; IEEE 802.3at PoE+; RoHS; Trade Agreements Act (TAA); UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201P-003-BL | Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 3 ft. (0.91 m), TAA | |
| N201P-006-BL | Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 6 ft. (1.83 m) | |
| N201P-010-BL | Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 10 ft. (3.05 m), TAA | |
| N201P-020-BL | Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 20 ft. (6.09 m), TAA | |
| N201P-050-BL | Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 50 ft. (15.24 m), TAA |