Part Number: B110-SP-DP New TAA
Protects displays and other DisplayPort (DP) equipment from damage caused by power surges and electrostatic discharge (ESD).
- Easy to connect between DP source and display using standard DP cabling
- Rapid reaction time under 1 ns helps prevent damage from power surges
- Supports UHD resolutions up to 4K @ 60 Hz for heightened video quality
- Plug-and-play operation with no software required for easy, immediate installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
In-Line Surge Protector Keeps Your DisplayPort (DP) Source or Display Safe
Ideal for trade shows, convention halls, home theaters and other digital signage applications, the B110-SP-DP protects connected equipment from damage caused by power surges and electrostatic discharge (ESD). Just connect it between your source and display using DP cables (such as P580-003 Series cables, sold separately) up to 15 feet (4.6 meters) long. Note: Two B110-SP-DP surge protectors are required to protect both source and display.
Your Last Defense Against Intruding Voltage Spikes
Solid-state silicon-avalanche diode technology features low clamping voltage, providing superior protection against ESD and super-fast response time under one nanosecond. Low TDMS (Transition Minimized Differential Signaling) loss ensures you get the crispest and cleanest image on your display without any interference, including static lines. The B110-SP-DP meets the following IEC regulations: IEC 61000-4-2 (ESD) +/- 15kV (air), +/- 8kV (contact); IEC 61000-4-4 (EFT) +/- 2KV (5KHz/100KHz); and IEC 61000-4-5 lightning standard (+/- 1KV 1, 2/50 8/20μs).
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The B110-SP-DP supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz. It is a passive design and requires no software or external power supply. The compact housing is designed to endure in applications where static discharge is likely to occur. This surge protector supports all DP specifications and capabilities.
TAA-Compliant for GSA Schedule Purchases
The B110-SP-DP is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source with DisplayPort output (media server, laptop, cable/satellite box, gaming console)
- Display with DisplayPort input (HDTV, monitor, projector)
Package Includes
- B110-SP-DP In-Line DisplayPort Surge Protector
- Grounding wire, 1 ft. (0.3 m)
- Grounding wire screw
- Installation Instructions
Specifications
OVERVIEW
| UPC Code | 037332295187 |
| Product Type | In-Line Surge Protector |
| Accessory Type | Surge Protector |
| Technology | DisplayPort |
| Accessory Class | Audio Video Accessories |
VIDEO
| Max Supported Video Resolution | 4K 60HZ |
| Max. Distance (Between any 2 Units) | 15 ft. |
| Max Number of Ports (Entire Chain) | 1 |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
INPUT
| Input Cord Length (ft.) | 1 |
| Right-Angle Plug | No |
| Product Length (in.) | 1.83 |
| Product Length (cm.) | 4.65 |
| Product Length (ft.) | 0.15 |
| Product Length (m) | 0.05 |
OUTPUT
| Output Receptacles | DisplayPort |
POWER
| Power Over Cable (PoC) Support | No |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | (1) DISPLAYPORT (FEMALE) |
| Side B - Connector 1 | (1) DISPLAYPORT (MALE) |
| Connector Plating | Gold |
| Connector Material | Zinc Alloy |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 0 |
| AC Suppression Response Time | <1 NS |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Housing Color | Black |
| Shipping Dimensions (hwd / in.) | 1.30 x 6.10 x 4.80 |
| Shipping Weight (lbs.) | 0.17 |
| Unit Dimensions (hwd / in.) | 1.830 x 0.880 x 0.610 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.11 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0% to 85% RH, Non-Condensing |
| ESD Protection | +/-15kV (AIR); +/-8kV (CONTACT) |
| EFT Protection | +/- 2kV (5 kHz/100kHz) |
| Lightning Protection | 1kV 1,2/50 (8/20μs) |
COMMUNICATIONS
| Signal Range (ft.) | 15 |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
| Grounding | Includes 1 ft. (0.3 m) grounding wire and screw |
| 10/100 Ethernet Extension Support | No |
| Integrated/Removable Cable | No |
| Multi-Resolution Support | No |
| Displayport Specification | 1.2 |
| HDCP Specification | 2.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55032; EN 55035; ICES (Canada); IEC 61000 |
| Product Compliance | FCC Part 15 Class B (USA); RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
| P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) | |
| P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) | |
| P580-015 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) |