Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Console Servers

Cellular Access

Eaton Console Servers - Part Number B093-004-2E4U-V

4-Port Console Server with 4G LTE Cellular Gateway, Dual GbE NIC, 4Gb Flash and Dual SIM

  • Type: Cellular Access
More InfoCheck Prices
Eaton Console Servers - Part Number B093-008-2E4U-V

8-Port Console Server with 4G LTE Cellular Gateway, Dual GB NIC, 4Gb Flash and Dual SIM

  • Type: Cellular Access
More InfoCheck Prices
Eaton Console Servers - Part Number B098-016-V

16-Port Console Server, USB Ports (2) - 4G LTE, Dual GbE NIC, 16Gb Flash, SD Card, Wi-Fi, Desktop/1U Rack, TAA

  • Type: Cellular Access
More InfoCheck Prices
Product Advisor

Accessories for Console Servers

We have a range of accessories designed to work with our Console Servers. Check them out!

Need a Cellular Access Console Server for Controlling Network Components?

Tripp Lite offers console servers with a built-in 4G cellular modem for remotely monitoring, accessing and controlling serial-based networking equipment from anywhere through a highly secure gateway.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.