Part Number: U437-001
Connects a microphone or stereo headphones to the USB-C or Thunderbolt 3 port on your MacBook Pro, Windows laptop or Chromebook.
- Adds a 3.5 mm headphone/mic port to a device that comes without a stereo audio jack
- Connecting to a USB-C port lets you bypass a defective sound card or audio jack
- Slim adapter fits into a backpack or laptop bag for convenient listening anywhere
- Plug-and-play operation with no software required for speedy installation
- Compatible with Android, Windows and macOS, including iPads with USB-C port
- 1-year limited warranty
Features
3.5 mm Audio Adapter Connects to Your Laptop’s USB-C or Thunderbolt 3 Port
This USB Type-C Stereo Audio Adapter allows you to connect a microphone, earbuds, headphones or speakers to your MacBook Pro, Windows laptop, Chromebook or other device with a USB-C or Thunderbolt 3 port. This adapter allows you to bypass a defective sound card or 3.5 mm headphone jack, as well as connect to a device that offers only USB-C ports.
Ready to Use Right Out of the Package
The plug-and-play audio adapter requires no software or external power. The slim cable fits easily into a pocket, purse, backpack, briefcase or laptop bag for connecting on the go. The 24-bit U437-001 converts digital high-resolution audio to analog at a 96 kHz sample rate to maintain a crisp, lively sound.
System Requirements
- Microphone, headphones, earbuds and/or speakers with 3.5 mm plug
- Android, Windows or macOS (including iPad with USB-C port)
Package Includes
- U437-001 USB-C to 3.5 mm Headphone Jack Adapter
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332269669 |
| Technology | Stereo Audio |
AUDIO
| Audio Ports | 3.5MM (FEMALE) |
| Audio Ports Details |
|
| Audio Input | USB-C |
| Audio Output | 3.5mm |
| Audio Specification | DAC 96 kHz, 24-Bit |
INPUT
| Built-In Cable Length (ft.) | 0.66 |
| Built-In Cable Length (in.) | 7.87 |
| Bus Powered | Yes |
| Product Length (in.) | 10.75 |
| Product Length (cm.) | 27.3 |
| Product Length (ft.) | 0.9 |
| Product Length (m) | 0.27 |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | 3.5MM (FEMALE) |
| Side B - Connector 2 | (1) 3.5MM (FEMALE) |
PHYSICAL
| Color | Black |
| Material of Construction | PC, ABS, TPE |
| Cable Jacket Color | Black |
| Cable Jacket Material | TPE |
| Cable Outer Diameter (OD) | 2.5mm |
| Cable Length (ft.) | 0.43 |
| Cable Length (in.) | 5.12 |
| Shipping Dimensions (hwd / in.) | 0.25 x 4.50 x 6.75 |
| Shipping Weight (lbs.) | 0.02 |
| Unit Dimensions (hwd / in.) | 0.510 x 1.100 x 1.810 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 122°F (-20° to 50°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Relative Humidity | 20 ~ 80% RH |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P311-006 | 3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 6 ft. (1.83 m) | |
| P311-010 | 3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 10 ft. (3.05 m) | |
| P311-025 | 3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 25 ft. (7.62 m) | |
| P312-003 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) | |
| P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) | |
| P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) | |
| P312-012 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 12 ft. (3.66 m) | |
| P312-015 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m) | |
| P312-025 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 25 ft. (7.62 m) | |
| P312-050 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 50 ft. (15.24 m) |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U460-004-2A2C | 4-Port USB-C Hub, USB 3.x (5Gbps), 2x USB-A, 2x USB-C, White | |
| U460-004-2A2CB | 4-Port USB-C Hub, USB 3.x (5Gbps), 2x USB-A, 2x USB-C, Black |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images