Part Number: U442-DOCK4-S
- Connects 3 displays at the same time for easy multitasking and increasing productivity
- Supports Ultra HD 4K resolutions up to 3840 x 2160 @ 30 Hz for crystal-clear video
- Joins a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available
- Supports 20V 5A (100W) power output for fast-charging large-capacity mobile devices
- USB-C and USB-A data ports allow connection of flash drives and other peripherals
- 3-year limited warranty
Features
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with DisplayPort, HDMI, VGA, Mini DisplayPort* or DVI* input
- Not for use with Thunderbolt monitors
Package Includes
- U442-DOCK4-S Triple Display USB-C Docking Station
- USB-C cable (M/M), 2.6 ft. (0.8 m)
- External power supply (Input: 100-240V, 50/60 Hz, 1.8A; Max Output: 20V 3.6A)
- C7 to NEMA 1-15P Adapter, 4 ft. (1.2 m)
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332213518 |
| Product Type | Docking Station |
| Device Compatibility | Amazon Kindle; Chromebook; Computer; DVR; Headphones; Laptop; Monitor/HDTV; Phone; Printer; Projector; Tablet; Watch |
| Technology | Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB 3.x; VGA/SVGA |
| Country/Region | North America |
| Host Connector | USB C (MALE) |
VIDEO
| Video Input | USB C (FEMALE) |
| Video Output | DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE) |
| Number of Monitors Supported | 3 |
| Video Ports | DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE) |
| Video Ports Details | HDMI 1.4; HDCP 1.4; DisplayPort 1.4 |
| Resolutions Supported | DisplayPort: 4K 30Hz (3840 x 2160) HDMI: 4K 30Hz (3840 x 2160) VGA: 1920 x 1200 60Hz |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 1920x1200; 3840x2160 (4K) |
| Max Supported Video Resolution | DP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ |
| Recommended Cabling | |
| Extended Mode | Yes |
| Extended Mode Details | Note: Some host PC's only support up to 3 displays total. If necessary the display of the host PC should be turned off in order to support the three connected displays. When multiple displays are connected and one display is using a higher video resolution than the other(s) there is a chance not all displays will function due to a lack of bandwidth. This can be fixed by connecting each display and setting the resolution one by one. |
| Mirror Mode | Yes |
| Mirror Mode Details | Note: Some host PC's only support up to 3 displays total. If necessary the display to the host PC should be turned off in order to support the three external displays. When multiple displays are connected and one display is using a higher video resolution than the other(s) there is a chance not all displays will function due to a lack of bandwidth. This can be fixed by connecting each display and setting the resolution one by one. |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Unidirectional |
| DisplayPort Alt Mode | Yes |
| DSC Support | Yes |
AUDIO
| Audio Ports | (2) 3.5MM (FEMALE) |
| Audio Ports Details | Two 3.5mm audio jacks provide access to a speaker, microphone or headphones |
DATA
| Data Ports | (1) USB C (FEMALE); (4) USB A (FEMALE) |
| Data Ports Details | (1) USB-C - USB 3.2 Gen 1 (5 Gbps); (4) USB-A - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.8A |
| AC Power Adapter Output Specs (V / A) | 20V / 3.6A |
| AC Power Adapter Cord Length (ft.) | 3.94 |
| AC Power Adapter Cord Length (m) | 1.2 |
| Input Cord Gauge (AWG) | 32 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Source Type | AC Adapter with detachable power cord |
| AC Plug Type | NEMA 1-15P |
| AC Adapter | Input: 100–240V, 50/60 Hz, 1.8A; Max Output: 20V, 3.6A |
| DC Barrel Plug | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 10 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Number of Ports | 12 |
| Ports | 1 |
| Ports Detail | RJ45 port supports true 10/100/1000 Mbps Ethernet network speeds |
| Side A - Connector 1 | USB C (FEMALE) |
| Side B - Connector 1 | DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE) |
| Side B - Connector 2 | RJ45 (FEMALE) |
| Side B - Connector 3 | (4) USB A (FEMALE) |
| Side B - Connector 4 | (2) 3.5MM (FEMALE) |
| Side B - Connector 5 | USB C (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green (Power), Orange (Transmitting Data) |
CHARGING
| Total Charging Watts | 100 |
| Charging Ports | USB-C: 100W (20V 5A) Power Delivery (PD 3.0); USB-A: 5V 1.5A (7.5W) |
| Charging Ports / Amps | 1.5A; 5A |
| Compatible Devices | Chromebook; Laptop; Portable Speaker; Smartphone; Tablet |
PHYSICAL
| Color | Silver |
| Material of Construction | Aluminum, PVC |
| Cable Jacket Color | White |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.5mm |
| Wire Gauge (AWG) | 32 |
| Cable Length (ft.) | 1 |
| Cable Length (in.) | 12 |
| Total Number of Ports | 12 |
| Shipping Dimensions (hwd / in.) | 2.28 x 9.45 x 7.87 |
| Shipping Weight (lbs.) | 3.00 |
| Unit Dimensions (hwd / in.) | 0.870 x 7.800 x 3.300 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.94 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| BTUs | 34.1 BTU/Hr |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | USB-A: 5V/0.9A (4.5W), USB-C PD: 20V/5W (100W) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3; 802.3u; 802.3az; 802.3x |
FEATURES & SPECIFICATIONS
| Overvoltage Protection | No |
| Over Current Protection | N |
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 5 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| MST Support | Yes |
| Ethernet Support | Yes |
| Displayport Specification | 1.2 |
| HDCP Specification | 1.4 |
| Driver Required | Yes |
| Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| External Power Supply Certifications | CE; RoHS; UL; cUL |
| Product Certifications | ICES (Canada); NOM (Mexico) |
| Product Compliance | FCC Part 15 Class B (USA); WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) |
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) | |
| M102-003-HD | Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
- Quick Start Guide USB 3.2 Gen 1 USB-C Docking Station (U442-DOCK4-S, U442-DOCK4-INT)
- Owner’s Manual for USB 3.1 Gen 1 USB-C Docking Station - Silver (Model: U442-DOCK4-S) Multiple Languages
- Owner’s Manual for USB 3.2 Gen 1 USB-C Docking Station - Silver (Models: U442-DOCK4-S, U442-DOCK4-INT)
- Owner's Manual for U442-DOCK4-S (English)
- Product Datasheet
Product Literature
Useful Web Pages
Product Images