The rack PDU is a foundational building block of the modern data center, transforming high capacity raw power feeds to lower capacity outlets for IT equipment.
We offer hundreds of single- and 3‐phase PDUs with a variety of price points and features, including remote management of distributed and edge infrastructure.
Single Phase 120V |
Basic PDU |
Metered PDU |
Monitored PDU |
Switched PDU |
ATS PDU |
---|---|---|---|---|---|
Features |
Provides reliable power distribution to multiple devices from a UPS system, generator or utility (mains) source | Basic PDU features, PLUS digital load meters that help balance loads and prevent overloads | Metered PDU features, PLUS a network interface for remote monitoring and control from any location | Monitored PDU features, PLUS individual outlet control | Dual (redundant) AC input power and an Automatic Transfer Switch* |
Max. Input Current | 15A - 24A | 12A - 24A | 12A - 24A | 12A - 24A | 12A - 24A |
Load Capacity | 1.4kW - 3.8kW | 1.4kW - 3.8kW | 1.4kW - 3.1kW | 1.4kW - 3.1kW | 1.4kW - 3.1kW |
Input Cord Length | 6 ft. - 15 ft. | 6 ft. - 15 ft. | 10 ft. - 12 ft. | 6 ft. - 15 ft. | 10 ft. - 12 ft. |
Number of Outlets |
Horizontal: 4 - 24
Vertical: 14 - 40 |
Horizontal: 12 - 14
Vertical: 6 - 36 |
Horizontal: 8 - 16
Vertical: 16 - 24 |
Horizontal: 8 - 16
Vertical: 2 - 24 |
Horizontal: 8 - 25 |
Visual Current / Load Meter | |||||
Report Power Consumption to a Centralized Manager | Select Models | ||||
Report Information from Sensors e.g. Temp / Humidity | Select Models | ||||
Measure Power Consumption of Individual Outlets | Select Models | Select Models | |||
Remotely Control Individual Outlets | Select Models | ||||
Automatic Transfer Switch* | |||||
*Hot‐Swap PDUs feature dual AC inputs and a Manual Transfer Switch so that maintenance, repair or replacement of compatible UPS systems can be performed without interrupting power to connected equipment. |
Single Phase 208/240V |
Basic PDU |
Metered PDU |
Monitored PDU |
Switched PDU |
ATS PDU |
---|---|---|---|---|---|
Features |
Provides reliable power distribution to multiple devices from a UPS system, generator or utility (mains) source | Basic PDU features, PLUS digital load meters that help balance loads and prevent overloads | Metered PDU features, PLUS a network interface for remote monitoring and control from any location | Monitored PDU features, PLUS individual outlet control | Dual (redundant) AC input power and an Automatic Transfer Switch* |
Max. Input Current | 16A - 32A | 16A - 24A | 16A - 24A | 12A - 45A | 10A - 32A |
Load Capacity | 3.8kW - 7.7kW | 3.8kW - 5.8kW | 3.7kW - 5.8kW | 3.84kW - 7.7kW | 2.4kW - 7.7kW |
Input Cord Length | 10 ft. - 15 ft. | 8.2 ft. - 12 ft. | 8.5 ft. - 12 ft. | 6 ft. - 15 ft. | 10 ft. - 12 ft. |
Number of Outlets |
Horizontal: 4 - 20
Vertical: 38 |
Horizontal: 10 - 18
Vertical: 38 - 48 |
Horizontal: 8 - 16
Vertical: 20 - 42 |
Horizontal: 8 - 16
Vertical: 8 - 24 |
Horizontal: 1 - 19 |
Visual Current / Load Meter | |||||
Report Power Consumption to a Centralized Manager | Select Models | ||||
Report Information from Sensors e.g. Temp / Humidity | Select Models | ||||
Measure Power Consumption of Individual Outlets | Select Models | Select Models | |||
Remotely Control Individual Outlets | Select Models | Select Models | |||
Automatic Transfer Switch* | |||||
*Hot‐Swap PDUs feature dual AC inputs and a Manual Transfer Switch so that maintenance, repair or replacement of compatible UPS systems can be performed without interrupting power to connected equipment. |
Single Phase 230V |
Basic PDU |
Metered PDU |
Monitored PDU |
Switched PDU |
ATS PDU |
---|---|---|---|---|---|
Features |
Provides reliable power distribution to multiple devices from a UPS system, generator or utility (mains) source | Basic PDU features, PLUS digital load meters that help balance loads and prevent overloads | Metered PDU features, PLUS a network interface for remote monitoring and control from any location | Monitored PDU features, PLUS individual outlet control | Dual (redundant) AC input power and an Automatic Transfer Switch* |
Max. Input Current | 16A - 32A | 16A - 32A | 16A - 32A | 12A - 32A | 10A - 32A |
Load Capacity | 3.8kW - 7.7kW | 3.8kW - 7.7kW | 3.7kW - 7.7kW | 2.5kW - 7.7kW | 2.4kW - 7.7kW |
Input Cord Length | 10 ft. - 12 ft. | 8.2 ft. - 12 ft. | 8.5 ft. - 10 ft. | 6.5 ft. - 10 ft. | 10 ft. - 12 ft. |
Number of Outlets | Horizontal: 4 - 14 |
Horizontal: 10 - 18
Vertical: 38 - 48 |
Horizontal: 8 - 16
Vertical: 20 - 42 |
Horizontal: 8 - 16
Vertical: 8 - 24 |
Horizontal: 1 - 18 |
Visual Current / Load Meter | |||||
Report Power Consumption to a Centralized Manager | Select Models | ||||
Report Information from Sensors e.g. Temp / Humidity | Select Models | ||||
Measure Power Consumption of Individual Outlets | Select Models | ||||
Remotely Control Individual Outlets | Select Models | Select Models | |||
Automatic Transfer Switch* | |||||
*Hot‐Swap PDUs feature dual AC inputs and a Manual Transfer Switch so that maintenance, repair or replacement of compatible UPS systems can be performed without interrupting power to connected equipment. |
3-Phase 208V |
Basic PDU |
Metered PDU |
Monitored PDU |
Switched PDU |
ATS PDU |
---|---|---|---|---|---|
Features |
Provides reliable power distribution to multiple devices from a UPS system, generator or utility (mains) source | Basic PDU features, PLUS digital load meters that help balance loads and prevent overloads | Metered PDU features, PLUS a network interface for remote monitoring and control from any location | Monitored PDU features, PLUS individual outlet control | Dual (redundant) AC input power and an Automatic Transfer Switch* |
Max. Input Current | 16A - 40A | 16A - 40A | 16A - 45A | 16A - 45A | Eaton ATS PDU models are available in single-phase input only. |
Load Capacity | 5.7kW - 14.4kW | 5.7kW - 14.4kW | 5.7kW - 18.7kW | 6.7kW - 16.2kW | |
Input Cord Length | 6 ft. | 6 ft. | 3 ft. - 10 ft. | 6 ft. - 10 ft. | |
Number of Outlets | Vertical: 42 - 48 | Vertical: 27 - 48 | Vertical: 36 - 48 | Vertical: 18 - 30 | |
Visual Current / Load Meter | |||||
Report Power Consumption to a Centralized Manager | |||||
Report Information from Sensors e.g. Temp / Humidity | |||||
Measure Power Consumption of Individual Outlets | Select Models | Select Models | |||
Remotely Control Individual Outlets | |||||
Automatic Transfer Switch* | |||||
*Hot‐Swap PDUs feature dual AC inputs and a Manual Transfer Switch so that maintenance, repair or replacement of compatible UPS systems can be performed without interrupting power to connected equipment. |
3-Phase 380-415V |
Basic PDU |
Metered PDU |
Monitored PDU |
Switched PDU |
ATS PDU |
---|---|---|---|---|---|
Features |
Provides reliable power distribution to multiple devices from a UPS system, generator or utility (mains) source | Basic PDU features, PLUS digital load meters that help balance loads and prevent overloads | Metered PDU features, PLUS a network interface for remote monitoring and control from any location | Monitored PDU features, PLUS individual outlet control | Dual (redundant) AC input power and an Automatic Transfer Switch* |
Max. Input Current | 16A | 16A - 32A | 16A - 20A | 16A - 40A | Eaton ATS PDU models are available in single-phase input only. |
Load Capacity | 11.5kW | 11.5kW - 22.2kW | 5.8kW - 11.5kW | 11.5kW - 28.8kW | |
Input Cord Length | 6 ft. | 6 ft. | 6 ft. - 10 ft. | 6 ft. - 10 ft. | |
Number of Outlets | Vertical: 45 | Vertical: 42 - 45 | Vertical: 36 - 48 | Vertical: 24 - 30 | |
Visual Current / Load Meter | |||||
Report Power Consumption to a Centralized Manager | |||||
Report Information from Sensors e.g. Temp / Humidity | |||||
Measure Power Consumption of Individual Outlets | Select Models | ||||
Remotely Control Individual Outlets | |||||
Automatic Transfer Switch* | |||||
*Hot‐Swap PDUs feature dual AC inputs and a Manual Transfer Switch so that maintenance, repair or replacement of compatible UPS systems can be performed without interrupting power to connected equipment. |