Part Number: U209-006-RJ45XC
Connects your computer or laptop's USB-C port to a Cisco modem, router, firewall, switch or other serial-based Cisco device with an RJ45 console port.
- Supports data transfer rates up to 250 Kbps
- Supports remote wake-up and power management
- Premium double-shielded cable eliminates crosstalk and reduces EMI/RFI interference
- Compatible with Windows, macOS and Linux operating systems, as well as Eaton's G4 PDU Network Card
- Designed for Cisco equipment with no adapters or external power required
- 3-year limited warranty
Features
Connects Your Computer’s USB-C Port to a Cisco Device
Directly connect the RJ45 console port on your Cisco modem, router, firewall, switch or other serial-based Cisco device to the USB-C port on your computer or laptop. The U209-006-RJ45XC supports data transfer rates up to 250 Kbps, as well as remote wake-up and power management. It is compatible with Windows, macOS and Linux.
Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This Cisco-compatible cable blocks disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your network equipment and inflict hardware damage or data loss. Premium double-shielding eliminates crosstalk and helps your connected components perform better and last longer.
Specifically Designed for Cisco Equipment
The serial cable is compatible with both older and current Cisco models. It requires no external power or additional adapters. You may download and install the necessary driver from the product page at tripplite.eaton.com/support (see the included owner’s manual for directions).
Compatible with Eaton G4 PDU Network Card
The U209-006-RJ45XC can be used for out of band (OOB) management to connect the USB-C port on the G4 network card to an RS232 port on a console server.
System Requirements
- Computer with USB-C port and Windows, macOS or Linux operating system
- Cisco device with RJ45 console port
Package Includes
- U209-006-RJ45XC USB-C to RJ45 Serial Rollover Cable, M/M, 6 ft. (1.8 m)
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332268655 |
| Technology | Serial; USB |
POWER
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | RJ45 (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Blue |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | RJ45: 5.5MM; USB: 4.7MM |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Unit Dimensions (hwd / in.) | 1.220 x 4.650 x 4.130 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.2425 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 0% TO 90% RH, NON-CONDENSING |
| Storage Humidity Range | 0% TO 90% RH, NON-CONDENSING |
COMMUNICATIONS
| Network Compatibility | 250 Kbps |
FEATURES & SPECIFICATIONS
| Remote Wakeup Support | Yes |
| Driver Required | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55032; EN 55035 |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images