Part Number: B110-SP-POEC-10 New TAA
Protects a Power over Ethernet (PoE) device in your 10G network against damage from ESD, cable discharge or power surge.
- Easy to connect between Ethernet source and device using standard Cat5e/6/6a cabling
- Rapid reaction time under 1 ns helps prevent damage from power surges
- Supports PoE to save you expense and effort of powering PoE devices individually
- Plug-and-play operation with no software required for easy, immediate installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
DIN-Rail Mountable In-Line Surge Protector Keeps Your 10G Ethernet Equipment Safe
The B110-SP-POEC-10 protects high-power PoE++ devices from damage caused by electrostatic discharge (ESD), power surges and cable discharge events. Ideal for industrial AV, smart building infrastructure and automation environments, it supports 10 Gbps throughput and IEEE 802.3bt Type 4 power delivery over Cat5e/6/6a cabling for AV-over-IP and high-bandwidth networks. Just install it between your Ethernet source and PoE device using Cat5e/6/6a cables and ground it with the included wire. Note: Surge protection is unidirectional (source to device or device to source). Two B110-SP-POEC-10 surge protectors are required to protect both the source and the connected device.
Supports Power over Ethernet to Save You Money and Give You More Installation Choices
This surge protector supports a variety of PoE standards, including IEEE 802.3af (15W), 802.3at (30W) and 802.3bt Type 4 (100W). It supplies power to compatible PoE devices, such as outdoor IP cameras, wireless access points (WAP) on ceilings or rooftops, and digital signage equipment. This saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device. It also helps you install PoE devices in areas far away from AC outlets, such as poles or ceilings. The surge protector is DIN-rail mountable for installation in tight enclosures or structured cabling environments.
Your Last Defense Against Intruding Voltage Spikes
Solid-state silicon-avalanche diode technology features low clamping voltage, providing superior protection against ESD and super-fast response time under one nanosecond. Gas discharge modules on all four twisted pairs protect each wire from surges or spikes by dissipating the voltage transient through a contained plasma gas. The B110-SP-POEC-10 meets the following IEC regulations: IEC 61000-4-2 (8K/15kV), IEC 61000-4-5 2kA (8/20µs), 6kV (8/20µs) and IEC 61000-4-4 (2kV).
Ready to Use Right from the Package, So You Can Plug and Play Immediately
This in-line surge protector supports data transmission speeds up to 10 Gbps without signal degradation. No software, drivers or external power supply is required. The compact metal housing is designed to endure in applications where static discharge is likely to occur.
TAA-Compliant for GSA Schedule Purchases
The B110-SP-POEC-10 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 037332295194 |
| Product Type | Surge Protector |
| Accessory Type | Surge Protector |
| Technology | Cat5/5e; Cat6; Cat6a; Cat8 |
| Accessory Class | Audio Video Accessories |
VIDEO
| Recommended Cabling | STANDARD CAT5/5E/6 CABLING |
DISPLAY
| Response Time | <0.7NS |
INPUT
| Input Cord Length (ft.) | 0 |
| Right-Angle Plug | No |
| Product Length (in.) | 3.61 |
| Product Length (cm.) | 9.169 |
| Product Length (ft.) | 0.3 |
| Product Length (m) | 0.091 |
OUTPUT
| Output Receptacles | Network |
POWER
| Power Over Cable (PoC) Support | No |
CONNECTIONS
| Number of Ports | 2 |
| PoE Capability | 15.4W (802.3af); 30W (802.3at); 100W (802.3bt) |
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
| PoE Type | Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at); Type 4 High-Power (100W, IEEE 802.3bt) |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 0 |
| AC Suppression Response Time | 1 NS |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | Yes |
PHYSICAL
| Color | Black |
| Material of Construction | METAL, ZINC |
| Housing Color | Black |
| Included Mounting Accessories | Y |
| Included Mounting Accessory Description | DIN Rail (1), Mounting Brackets (2), Screw Anchors (2), |
| Mounting Holes or Slots | No |
| Slot or Hole Mount Measurement (Center to Center) | 65 mm (2.56 in.) |
| Rackmountable | Yes |
| Shipping Dimensions (hwd / in.) | 2.17 x 10.24 x 6.46 |
| Shipping Weight (lbs.) | 0.62 |
| Unit Dimensions (hwd / in.) | 3.600 x 2.500 x 1.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.29 |
| Mounting Details | Surface mount bracket with (4) M3 x 5 mm screws. DIN-mountable with optional accessory (part number B110-DIN-02). |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0% to 85% RH, Non-Condensing |
| ESD Protection | +/-15kV (air); +/-8kV (contact) |
| EFT Protection | 2kV |
| Lightning Protection | 2kA (8/20 s), 6kV (8/20 s) |
COMMUNICATIONS
| Network Compatibility | 10 Gbps |
| Transmission Distance | 100 ft (30.4 m) |
| IEEE Standards Supported | 802.3af; 802.3at; 802.3bt |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Mounting Accessory Included | Yes |
| Network Speed Support | 10 Gbps |
| Driver Required | No |
| Recommended Category Cable | Cat5e, Cat6, Cat6a, Cat8 Cables |
| DIN Mountable | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | IEC 61000 |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) |