Part Number: U444-06N-H4GUBC
Adds 4K HDMI, USB-A, USB-C PD charging and Gigabit Ethernet ports to your tablet, laptop, notebook, smartphone or PC.
- Transmits video signals from sources supporting USB-C DisplayPort Alt Mode
- Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
- Connects you to a wired Gigabit Ethernet network when Wi-Fi is weak or unavailable
- Power Delivery port provides 20V 3A (60W) power output for charging connected device
- USB-A port provides up to 5V 1.5A (7.5W) of charging power and transers data at 5 Gbps
- 3-year limited warranty
Features
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with HDMI input (HDMI port)
Package Includes
- U444-06N-H4GUB-C USB-C Multiport Adapter
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332209146 |
| Product Type | Multiport Adapter |
| Technology | Cat5/5e; Cat6; HDMI; USB 3.x |
| Country/Region | Global |
| Host Connector | USB C (MALE) |
VIDEO
| Video Input | USB C (MALE) |
| Video Output | HDMI (FEMALE) |
| Number of Monitors Supported | 1 |
| Video Ports | HDMI (FEMALE) |
| Video Ports Details | HDMI 1.4; HDCP 1.4 |
| Resolutions Supported | HDMI: 4K 30Hz (3840 x 2160) |
| Supported Resolutions | 1920x1080 (1080p); 3840x2160 (4K) |
| Max Supported Video Resolution | 3840 X 2160 (4K X 2K) @ 30HZ |
| Recommended Cabling | |
| Extended Mode | Yes |
| Extended Mode Details | Extend the desktop of the host computer to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 30 Hz. |
| Mirror Mode | Yes |
| Mirror Mode Details | Mirror video content of the host computer to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 30 Hz. |
| HDR Support | No |
| 3D Video Supported | No |
| EDID Support | Yes |
| DisplayPort Alt Mode | Yes |
AUDIO
| Audio Ports | HDMI (FEMALE) |
| Audio Ports Details | Supports 7.1 channel surround sound via HDMI port |
| Audio Specification | 7.1 channel surround sound via HDMI port |
DATA
| Data Ports | USB A (FEMALE); USB C (FEMALE) |
| Data Ports Details | USB-A - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
| Network Ports Details | 1 Gbps (Gigabit) |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 6 |
| Product Length (cm.) | 15.24 |
| Product Length (ft.) | 0.5 |
| Product Length (m) | 0.15 |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Source Type | AC Adapter; Bus |
| Power Consumption (Watts) | 2.8 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 2.0 |
CONNECTIONS
| Number of Ports | 4 |
| Ports | 1 |
| Ports Detail | Connect to a wired Gigabit Ethernet network using Cat6 UTP cabling. |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Side B - Connector 2 | USB 3.0 A (FEMALE) |
| Side B - Connector 3 | RJ45 (FEMALE) |
| Side B - Connector 4 | USB C (FEMALE) |
| Connector Plating | Nickel |
| Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | RJ45 (x1 Green, x1 Orange) |
CHARGING
| Number of Charging Ports | 2 |
| Total Charging Amps | 3 |
| Total Charging Watts | 60 |
| Charging Port Type | USB A (FEMALE); USB C (FEMALE) |
| Charging Ports | USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W) |
| Charging Ports Details |
|
| Charging Ports / Amps | 1.5A; 3A |
| Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
| Charging Amps per Port | 1.5; 3 |
PHYSICAL
| Color | Black |
| Material of Construction | PVC, ABS |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.9mm |
| Cable Length (ft.) | 0.36 |
| Cable Length (in.) | 4.33 |
| Total Number of Ports | 4 |
| Shipping Dimensions (hwd / in.) | 0.91 x 5.51 x 3.94 |
| Shipping Weight (lbs.) | 0.20 |
| Unit Dimensions (hwd / in.) | 0.570 x 1.570 x 3.150 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.10 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| BTUs | 9.6 BTU/Hr |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | Charges host device with up to 20V 3A (60W); USB-A port quickly charges connected device with up to 5V/1.5A (7.5W) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| EDID Compatible | Yes |
| IEEE Standards Supported | 802.3; 802.3u; 802.3az; 802.3x |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 2 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Data Transfer Rate | 5 Gbps |
| Network Speed Support | 1 Gbps (Gigabit) |
| Ethernet Support | Yes |
| UASP Support | No |
| Auto MDIX Support | Yes |
| Full Duplex Support | Yes |
| Suspend Mode Support | Yes |
| Remote Wakeup Support | Yes |
| HDCP Specification | 1.4 |
| Driver Required | No |
| Recommended Category Cable | Cat5/Cat5e/Cat6 UTP Cables |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
| U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
| U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images