Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

TV/Monitor Mounts

Screen Size (in.)
  • 1 - 20
  • 21 - 29
  • 30 - 39
  • 40 - 49
  • 50 - 59
  • 60 - 69
  • 70+
Number of Displays
  • 1
  • 2
  • 3
  • 4
Motion
  • Fixed
  • Full
  • Full Motion/Rotate
  • Swivel
  • Tilt
Max Weight (lbs.)
  • 2.2
  • 5
  • 11
  • 12.2
  • 13.2
  • 13.6
  • 14
  • 15.4
  • 17.5
  • 17.6
  • 18
  • 19.8
  • 20
  • 22
  • 26
  • 29
  • 33
  • 40
  • 44
  • 51
  • 55
  • 66
  • 77
  • 88
  • 99
  • 110
  • 115
  • 132
  • 143
  • 150
  • 154
  • 165
  • 198
  • 200
  • 275
  • 350
VESA Pattern (mm)
  • 50x50
  • 75x75
  • 75x100
  • 75x200
  • 100x75
  • 100x100
  • 100x150
  • 100x200
  • 150x100
  • 150x150
  • 200x75
  • 200x100
  • 200x200
  • 200x300
  • 200x400
  • 200x500
  • 300x200
  • 300x300
  • 300x400
  • 300x500
  • 300x600
  • 300x700
  • 300x800
  • 350x350
  • 400x200
  • 400x300
  • 400x400
  • 400x500
  • 400x600
  • 400x700
  • 400x800
  • 500x200
  • 500x300
  • 500x400
  • 500x500
  • 500x600
  • 500x700
  • 500x800
  • 600x200
  • 600x300
  • 600x400
  • 600x500
  • 600x600
  • 600x700
  • 600x800
  • 600x900
  • 700x300
  • 700x400
  • 700x500
  • 700x600
  • 700x700
  • 700x800
  • 800x300
  • 800x400
  • 800x500
  • 800x600
  • 800x700
  • 800x800
  • 900x400
  • 900x500
  • 900x600
  • 900x700
  • 900x800
  • 1000x400
  • 1000x500
  • 1000x600
  • 1000x700
  • 1000x800

Not sure what mount you need?

Select the Manufacturer and Model of the TV or monitor you want to mount.

Manufacturer

Model Number

Get Results

The following Eaton products work with the selected device.

Eaton TV/Monitor Mounts - Part Number DCPU1

CPU / Computer Mount for Desks and Rails

  • Type: CPU Mounts
  • Screen Size (in.): 1 - 20
  • Motion: Fixed
  • Max Weight (lbs.): 40
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM1742MA

Swivel/Tilt Wall Mount with Arms for 17" to 42" TVs and Monitors, UL certified

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39; 40 - 49
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 77
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM1327SE

Swivel/Tilt Wall Mount for 13" to 27" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 33
More InfoCheck Prices
Product Advisor

Accessories for TV/Monitor Mounts

We have a range of accessories designed to work with our TV/Monitor Mounts. Check them out!

Eaton TV/Monitor Mounts - Part Number DWM60100XX

Swivel/Tilt Wall Mount for 60" to 100" TVs and Monitors, UL Certified

  • Type: Wall Mounts
  • Screen Size (in.): 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 275
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM3770X

Swivel/Tilt Wall Mount for 37" to 70" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 165
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM2655M

Swivel/Tilt Wall Mount for 26" to 55" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 40 - 49; 50 - 59; 21 - 29; 30 - 39
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 110
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM1742MN

Swivel/Tilt Wall Mount for 17" to 42" TVs and Monitors, 80° Swivel, -15° to +15° Tilt, -4° to +4° Screen Adjustment

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 115
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM1327SP

Swivel/Tilt Wall Mount with Screen Adjustment for 13" to 27" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 33
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWF1327M

Fixed Wall Mount for 13" to 27" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Fixed
  • Max Weight (lbs.): 88
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DDV1727S

Single-Display Monitor Stand - Height Adjustable, 17” to 27” Monitors

  • Type: Freestanding
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 1
  • Motion: Swivel; Tilt
  • Max Weight (lbs.): 13.6
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number SRLCDMOUNT

SmartRack Monitor Rack-Mount Bracket, 4U, for LCD Monitor up to 17-19 in.

  • Type: Rack Mount
  • Screen Size (in.): 1 - 20
  • Number of Displays: 1
  • Motion: Fixed
  • Max Weight (lbs.): 44
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWT2655XP

Tilt Wall Mount for 26" to 55" TVs and Monitors, -10° to +10° Tilt

  • Type: Wall Mounts
  • Screen Size (in.): 21 - 29; 30 - 39; 40 - 49; 50 - 59
  • Number of Displays: 1
  • Motion: Tilt
  • Max Weight (lbs.): 165
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWT60100XX

Tilt Wall Mount for 60" to 100" TVs and Monitors, UL Certified

  • Type: Wall Mounts
  • Screen Size (in.): 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Tilt
  • Max Weight (lbs.): 350
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DCTM

Full Motion Ceiling Mount for 23" to 42" TVs and Monitors.

  • Type: Ceiling Mounts
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39; 40 - 49
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 66
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWT3770X

Tilt Wall Mount for 37" to 70" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Tilt
  • Max Weight (lbs.): 200
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number WWSSDC

WorkWise Height-Adjustable Sit-Stand Workstation, Clamp-on

  • Type: Desk Clamps & Grommets
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39; 40 - 49
  • Number of Displays: 1
  • Motion: Fixed
  • Max Weight (lbs.): 29
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWF60100XX

Fixed Wall Mount for 60" to 100" TVs and Monitors, UL Certified

  • Type: Wall Mounts
  • Screen Size (in.): 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Fixed
  • Max Weight (lbs.): 350
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWT4585X

Tilt Wall Mount for 45" to 85" TVs and Monitors

  • Type: Wall Mounts
  • Screen Size (in.): 40 - 49; 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Tilt
  • Max Weight (lbs.): 200
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DDR1727DC

Dual-Display Monitor Arm with Desk Clamp and Grommet - Height Adjustable, 17” to 27” Monitors

  • Type: Desk Clamps & Grommets
  • Screen Size (in.): 1 - 20; 21 - 29
  • Number of Displays: 2
  • Motion: Swivel; Tilt
  • Max Weight (lbs.): 15.4
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM7090HD

Height-Adjustable TV Wall Mount for 70” to 90” Flat-Panel Interactive Displays

  • Type: Wall Mounts
  • Screen Size (in.): 70+
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 198
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWM5070HD

Height-Adjustable TV Wall Mount for 50” to 70” Flat-Panel Interactive Displays

  • Type: Wall Mounts
  • Screen Size (in.): 50 - 59; 60 - 69; 70+
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 132
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DMTB11

Secure Wall Mount for 9.7 in. to 11 in. Tablets, White

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 2.2
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DWMLARM1732AM

Safe-IT Extended-Reach TV Wall Mount with Antimicrobial Tape for 17” to 32” Displays

  • Type: Wall Mounts
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 1
  • Motion: Full
  • Max Weight (lbs.): 17.6
More InfoCheck Prices
Eaton TV/Monitor Mounts - Part Number DMPDT1732AM

Safe-IT Precision-Placement Triple-Display Desk Clamp/Grommet with premium gas spring arm and Antimicrobial Tape for 17” to 32” Displays,

  • Type: Desk Clamps & Grommets
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39
  • Number of Displays: 3
  • Motion: Full
  • Max Weight (lbs.): 14
More InfoCheck Prices

TV Mounts and Monitor Mounts

Tripp Lite mounts save space and optimize viewing angles for many device types, including flat-panel TVs and monitors, laptops, tablets, smartphones and projectors in retail, office and home environments. If you need help finding a mount for your device, try our Mount Finder or chat with us.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.