Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Power Inverters

Inverter/Chargers

Output (Watts)
  • 0
  • 5
  • 10
  • 12
  • 15
  • 18
  • 20
  • 30
  • 45
  • 57
  • 100
  • 140
  • 150
  • 200
  • 300
  • 350
  • 375
  • 400
  • 500
  • 600
  • 700
  • 750
  • 1000
  • 1250
  • 1500
  • 1800
  • 2000
  • 2400
  • 3000
  • 3200
  • 3600
  • 4000
  • 5500
  • 6000
Outlet Types
  • 35135 DC Power
  • 3515 DC Power
  • 47517 DC Power
  • 5-15/20R
  • 5-15R
  • 5-15R-HG
  • 5-20R
  • 5-20R-HG
  • 5521 DC Power
  • 5525 DC Power
  • 6-15/20R
  • 6-15R
  • 6-20R
  • AUS/NZ 10A
  • British BS 1363A
  • C13
  • C19
  • C39
  • C6 3-prong
  • C8 2-prong
  • Car Cigarette Lighter Adapter
  • CEE7/7
  • French/Belgian
  • Hardwire
  • Hardwire (200-240V)
  • HDMI
  • IEC309 16A BLUE (2P+E)
  • IEC309 32A BLUE (2P+E)
  • IEC309 60A (3PH+E)
  • IEC309 60A (3PH+N+E)
  • India BS 546 6A/2A
  • L14-30R
  • L21-20R
  • L21-30R
  • L5-20R
  • L5-30R
  • L6-20R
  • L6-30R
  • Network
  • Schuko Type F
  • TT-30R
  • Universal outlets
  • DisplayPort
Output Voltage
  • 100V
  • 110V
  • 115V
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V
  • 125V
  • 127/220V 3-PH Wye
  • 127V
  • 200V
  • 208V
  • 220/380V 3-PH Wye
  • 220V
  • 230/400V 3-PH Wye
  • 230V
  • 240/415V
  • 240/415V 3-PH Wye
  • 240V
  • 24V DC
  • 250V
  • 277/480V 3-PH Wye
  • 415V
  • 480V 3-PH Wye
  • 120/208V 3-PH Delta
Voltage (VDC)
  • 12
  • 24
  • 36
  • 5.2
  • 0
  • 10-16
  • 3.5V ~ 24V
  • N/A
  • 12-24
  • 5V
  • 4.75 - 5.4
  • 12-48
  • 18-30
  • 9-57
  • 24-48
  • 24-57
  • 20-57
  • 20-48
  • 12-60
  • 20-60
  • 11-15
  • From 12~48
  • 5
  • 48
  • 5V - 12V
  • 13-45
  • 40-57.6
  • 12-45
  • 5V - 18V
  • 120V
  • NA
  • 5-12V
  • 5 VDC
  • 9-48
loading gif

Need Help Finding an Inverter/Charger?

Tripp Lite's rugged power inverter/chargers are portable power sources for tools, lights, computers, worksite equipment and other heavy-duty electronics. They are ideal for mobile, emergency and remote worksites.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.